1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide HG Center Drill Bit A Type 60゜ (Part Number)

Carbide HG Center Drill Bit A Type 60゜
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,005.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A high-grade center drill for mass production machining.
· Provides a thorough improvement of takt time and a stable lifespan.
· A high-grade center drill improved for mass production machining.
· A lifespan especially as a small-diameter size is several times longer than conventional center drills.

Part Number
CDH0.2-0.6CB
CDH0.3-0.9CB
CDH0.4-1.2CB
CDH0.5-1.5CB
CDH0.6-1.8CB
CDH0.7-2.1CB
CDH0.8-2.4CB
CDH0.9-2.7CB
CDH1.0-3CB
CDH1.1-3CB
CDH1.2-3CB
CDH1.3-4CB
CDH1.4-4CB
CDH1.5-4CB
CDH1.6-5CB
CDH1.7-5CB
CDH1.8-5CB
CDH1.9-5CB
CDH2.0-5CB
CDH2.1-6CB
CDH2.2-6CB
CDH2.3-6CB
CDH2.4-6CB
CDH2.5-6CB
CDH2.6-8CB
CDH2.7-8CB
CDH2.8-8CB
CDH2.9-8CB
CDH3.0-8CB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
shank diameter
(mm)
Overall Length L
(mm)
Maximum Chamfering Width d1
(mm)
Blade Length
(mm)
Pivot Length
(mm)
Drawing

฿ 1,931.83

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 0.23400.60.21.82

฿ 1,642.36

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 0.33400.90.32.72

฿ 1,497.62

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 0.43401.20.43.62

฿ 1,352.89

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 0.53401.50.54.52

฿ 1,352.89

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 0.63401.80.65.42

฿ 1,352.89

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 0.73402.10.76.32

฿ 1,208.16

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 0.83402.40.87.22

฿ 1,208.16

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 0.93402.70.98.12

฿ 1,005.54

IWA CHAMFERING CUTTERS 1 Piece(s) 9 Day(s) 1340-1-1

฿ 1,980.07

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 1.1340-1.1-1

฿ 1,980.07

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 1.2340-1.2-1

฿ 2,173.04

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 1.3440-1.3-1

฿ 2,173.04

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 1.4440-1.4-1

฿ 1,787.09

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 1.5440-1.5-1

฿ 2,269.53

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 1.6540-1.6-1

฿ 2,269.53

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 1.7540-1.7-1

฿ 2,269.53

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 1.8540-1.8-1

฿ 2,269.53

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 1.9540-1.9-1

฿ 1,980.07

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 2540-2-1

฿ 2,462.51

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 2.1650-2.1-1

฿ 2,462.51

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 2.2650-2.2-1

฿ 2,462.51

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 2.3650-2.3-1

฿ 2,462.51

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 2.4650-2.4-1

฿ 2,173.04

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 2.5650-2.5-1

฿ 2,751.97

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 2.6860-2.6-1

฿ 2,751.97

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 2.7860-2.7-1

฿ 2,751.97

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 2.7860-2.8-1

฿ 2,751.97

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 2.9860-2.9-1

฿ 2,462.51

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 3860-3-1

Loading...

  1. 1

Basic Information

Application Centering (Positioning) Both square (θ) 60 work material general steel / Cast Iron / Aluminum / Titanium / Copper / Resin
Single blade, two blades Single blade Peripheral Blade Y/N NA Tool Material Type Carbide
Coating Y/N NA Rotation Direction Right blade