1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

E-HSS B-Type Center Drill with TiCN Coating (Part Number)

E-HSS B-Type Center Drill with TiCN Coating
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 889.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A center drill with high sharpness and outstanding durability.
· Iwata Tool's center drills never stop evolving.
· In addition to improving runout accuracy, the use of cobalt HSS and an optimized tool shape deliver excellent sharpness and help prevent breakages.

Part Number
BCD1.0-4TICN
BCD1.6-6.3TICN
BCD1.25-5TICN
BCD2.0-8TICN
BCD2.0-10TICN
BCD2.5-10TICN
BCD2.5-12TICN
BCD3.0-10TICN
BCD3.0-14TICN
BCD3.15-11.2TICN
BCD4.0-14TICN
BCD4.0-18TICN
BCD5.0-18TICN
BCD5.0-22TICN
BCD6.0-25TICN
BCD6.3-20TICN
BCD8.0-25TICN
BCD10.0-31.5TICN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
shank diameter
(mm)
Overall Length L
(mm)
Minimum chamfering diameter d
(mm)
Maximum Chamfering Width d1
(mm)
Blade Length
(mm)
JIS

฿ 889.76

IWA CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 1~2.12435.512.121.3JISB

฿ 947.65

IWA CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 1.6~3.356.3451.63.352.1JISB

฿ 889.76

IWA CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 1.25~2.655401.252.651.9JISB

฿ 999,999,999.00

IWA CHAMFERING CUTTERS 1 Piece(s) Quote 2~4.2585024.252.6JISB

฿ 999,999,999.00

IWA CHAMFERING CUTTERS 1 Piece(s) Quote 2~51055252.6Old JIS2

฿ 1,323.95

IWA CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 2.5~5.310562.55.33.2JISB

฿ 999,999,999.00

IWA CHAMFERING CUTTERS 1 Piece(s) Quote 2.5 to 6.512602.56.53.2Old JIS2

฿ 999,999,999.00

IWA CHAMFERING CUTTERS 1 Piece(s) Quote 3–61060363.9-

฿ 999,999,999.00

IWA CHAMFERING CUTTERS 1 Piece(s) Quote 3–81465383.9Old JIS2

฿ 1,729.20

IWA CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 3.15~6.711.2603.156.74.1JISB

฿ 2,452.86

IWA CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 4~8.5146748.55.2JISB

฿ 999,999,999.00

IWA CHAMFERING CUTTERS 1 Piece(s) Quote 4–1018764105.2Old JIS2

฿ 3,958.06

IWA CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 5~10.61875510.66.4JISB

฿ 999,999,999.00

IWA CHAMFERING CUTTERS 1 Piece(s) Quote 5–1222885126.4Old JIS2

฿ 999,999,999.00

IWA CHAMFERING CUTTERS 1 Piece(s) Quote 6~15251006157.7Old JIS2

฿ 4,971.18

IWA CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 6.3~13.220806.313.28.1JISB

฿ 7,865.82

IWA CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 8 to 172510081710.3JISB

฿ 12,207.77

IWA CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 10~21.231.51251021.214.2JISB

Loading...

  1. 1

Basic Information

Application Centering (Positioning) Both square (θ) 60 work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper
Single blade, two blades Double-edged Peripheral Blade Y/N NA Tool Material Type Cobalt HSS
Coating Y/N Available Coating Type TiCN Rotation Direction Right blade