- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Iron-arm scissors GT PH-55
Specifications of PH-55
-
- Product Type
- Other
-
- Overall Length(mm)
- 160
-
- Blade Hardness
- HRC56±2
-
- Material
- Blade: Special stainless steel for blades, Grip and Cap: PBT
-
- Weight(g)
- 120
-
- Features
- Micro serration: serrated blade capable of cutting various materials into pieces. Straight blade: ideal thickness and sharp blade tip to assist comfortable cutting, and capable of smoothly slide-cutting papers and fabrics. Cardboard opener: convenient when opening and unpacking cardboard boxes. Wire cutter: cuts steel wires and firm cords with minimal force.
-
- Supplement
- Dedicated Cap Included.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 934.53
|
HAND TOOL
|
1 Piece(s)
|
|
1 Day(s)
|
10 |
Basic Specifications
-
- Product Type
- Other
-
- Overall Length(mm)
- 160
-
- Blade Hardness
- HRC56±2
-
- Material
- Blade: Special stainless steel for blades, Grip and Cap: PBT
-
- Weight(g)
- 120
-
- Features
- Micro serration: serrated blade capable of cutting various materials into pieces. Straight blade: ideal thickness and sharp blade tip to assist comfortable cutting, and capable of smoothly slide-cutting papers and fabrics. Cardboard opener: convenient when opening and unpacking cardboard boxes. Wire cutter: cuts steel wires and firm cords with minimal force.
-
- Supplement
- Dedicated Cap Included.
Product Description
Cutting tool with 4 blades for various work.
[Features]
· Has 4 blades: a straight blade, micro selection, wire cutter, and a box opener.
· 4 blades enable even special materials to be cut without slipping.
· Made of rust-resistant stainless steel with a small body that is easy to handle and convenient for carrying.
· An easily held hyper grip has been used for its high functionality and safety.
· Safety cap includes ventilation and drainage slits.
· It supports everyone from total beginners to professionals doing skilled work.
[Applications]
· Ideal for cutting work on material that is difficult to cut, as well as outdoor work with shears or outdoor leisure.
Specifications of PH-55
-
- Product Type
- Other
-
- Overall Length(mm)
- 160
-
- Blade Hardness
- HRC56±2
-
- Material
- Blade: Special stainless steel for blades, Grip and Cap: PBT
-
- Weight(g)
- 120
-
- Features
- Micro serration: serrated blade capable of cutting various materials into pieces. Straight blade: ideal thickness and sharp blade tip to assist comfortable cutting, and capable of smoothly slide-cutting papers and fabrics. Cardboard opener: convenient when opening and unpacking cardboard boxes. Wire cutter: cuts steel wires and firm cords with minimal force.
-
- Supplement
- Dedicated Cap Included.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 934.53
|
HAND TOOL
|
1 Piece(s)
|
|
1 Day(s)
|
10 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Four blades(straight blade, serrated blade, wire cutter, cardboard box opener) able to cut special materials without missing.
●To avoid fingers from getting caught when closing the grip a guard is installed.(PAT.)
●Corresponds to special ultra fine fiberSpecification
●Blade Length(mm):56±3
●Blade Thickness(mm):3
●Total Length(mm):160
●SPQ(piece):5
●Wire Cutter Cutting Performance(copper wire): Φ1.6mm/(wire): Φ1.2mm
●Serrated blade cutting ability(rope): Φ 10mm,(cab tire): Φ 9mm,(cotton coated cord): Φ 8mm,(leather belt): thickness 4mmMaterials
●Blade Part: Special Stainless Steel for BladeAccessories
●Cap
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?