(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
DK-01 |
DK-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) | Shaft Diameter (mm) |
Total Length (mm) |
Set Content | Weight (g) |
Case Size (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 328.00 |
ENG HAND TOOL | 1 Piece(s) | 1 Day(s) | 10 | 1.5 ~ 3 | 1.5 ~ 3 | 144 ~ 163 | DH-15、DH-20、DH-25、DH-30 | 57 | 70×190 | ||
฿ 594.00 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | 10 | 1.5 ~ 5 | 1.5 ~ 5 | 144 ~ 175 | DH-15、DH-20、DH-25、DH-30、DH-40、DH-50 | 186 | 118×207 |
4-piece DK-01 and 6-piece DK-02 options are available
Part Number |
---|
DK-01 |
DK-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) | Shaft Diameter (mm) |
Total Length (mm) |
Set Content | Weight (g) |
Case Size (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 328.00 |
ENG HAND TOOL | 1 Piece(s) | 1 Day(s) | 10 | 1.5 ~ 3 | 1.5 ~ 3 | 144 ~ 163 | DH-15、DH-20、DH-25、DH-30 | 57 | 70×190 | ||
฿ 594.00 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | 10 | 1.5 ~ 5 | 1.5 ~ 5 | 144 ~ 175 | DH-15、DH-20、DH-25、DH-30、DH-40、DH-50 | 186 | 118×207 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?