(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Driver DH (DH-15)

Hex Driver DH (DH-15)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
DH-15
DH-20
DH-25
DH-30
DH-40
DH-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) Shaft Diameter
(mm)
Total Length
(mm)
Weight
(g)
Grip Length
(mm)
Grip Diameter
(mm)

฿ 80.00

HAND TOOL 1 Piece(s) Same day 10 1.5 1.5 144 7 54 11

฿ 80.00

ENG HAND TOOL 1 Piece(s) 16 Day(s) 10 2 2 144 8 54 11

฿ 89.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 2.5 2.5 144 10 54 11

฿ 124.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 3 3 163 20 73 16

฿ 124.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 4 4 163 27 73 16

฿ 175.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 5 5 175 42 85 18

Basic Specifications

  • Standards for Tip Shape
    Hexagonal
  • Shaft Length L (mm)
    90
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Material
    Shaft: Chrome Molybdenum Steel

Product Description

Screwdriver with hexagonal tip.
[Features]
· Sizes available for any size hex socket screw.
· The shaft is chrome-molybdenum steel.
[Applications]
· For tightening and removing hex socket screws.

Part Number
DH-15
DH-20
DH-25
DH-30
DH-40
DH-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) Shaft Diameter
(mm)
Total Length
(mm)
Weight
(g)
Grip Length
(mm)
Grip Diameter
(mm)

฿ 80.00

HAND TOOL 1 Piece(s) Same day 10 1.5 1.5 144 7 54 11

฿ 80.00

ENG HAND TOOL 1 Piece(s) 16 Day(s) 10 2 2 144 8 54 11

฿ 89.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 2.5 2.5 144 10 54 11

฿ 124.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 3 3 163 20 73 16

฿ 124.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 4 4 163 27 73 16

฿ 175.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 5 5 175 42 85 18

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The shaft is chromium molybdenum steel.

Specification

●Shaft Length(mm):90