(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjustable Driver DA-40

Adjustable Driver DA-40

You can add up to 6 items to the comparison list.

Loading...

Specifications of DA-40

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    2
  • Shaft Length L (mm)
    16 ~ 24
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.5
  • Shaft Diameter(mm)
    φ3 / φ4
  • Total Length(mm)
    125
  • Weight(g)
    4
  • Grip Length(mm)
    84
  • Grip Diameter(mm)
    φ6.4
  • Supplementary Explanation
    Includes a convenient clip.
Part Number
DA-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 210.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10

Basic Specifications

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    2
  • Shaft Length L (mm)
    16 / 24
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.5
  • Shaft Diameter(mm)
    φ3 / φ4
  • Total Length(mm)
    125
  • Weight(g)
    4
  • Grip Length(mm)
    84
  • Grip Diameter(mm)
    φ6.4
  • Supplementary Explanation
    Includes a convenient clip.

Product Description

This is a type of adjusting screwdriver with a 3 mm tip.
[Features]
· 3 mm tip type with semi-fixed resistance for trimmer capacitors.
· With a clip, it is convenient for carrying around.
[Applications]
· Ideal for adjusting electronic substrate circuit boards.

Specifications of DA-40

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    2
  • Shaft Length L (mm)
    16 ~ 24
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.5
  • Shaft Diameter(mm)
    φ3 / φ4
  • Total Length(mm)
    125
  • Weight(g)
    4
  • Grip Length(mm)
    84
  • Grip Diameter(mm)
    φ6.4
  • Supplementary Explanation
    Includes a convenient clip.
Part Number
DA-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 210.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1