(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Grip Screwdriver DG-11 – 14 (DG-11)

Long Grip Screwdriver DG-11 – 14 (DG-11)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
DG-11
DG-12
DG-13
DG-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Tip Size, Slotted (-) Blade Thickness (mm) B2 Total Length
(mm)
Weight
(g)

฿ 485.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) Minus (-) - 6 225 0.8 362 157

฿ 485.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) Plus (+) No. 2 - 225 - 362 157

฿ 485.00

HAND TOOL 1 Piece(s) Same day Minus (-) - 6 275 0.8 412 169

฿ 485.00

HAND TOOLS 1 Piece(s) Same day Plus (+) No. 2 - 275 - 412 169

Basic Specifications

  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Shaft Diameter(mm)
    6.3
  • Grip Length(mm)
    137
  • Grip Diameter(mm)
    32
  • Material
    Shaft: Chrome Vanadium Steel
  • Characteristics
    The tip has been black-point processed. A cushion grip that delivers superior gripping power, and fits well in the hand.

Product Description

Cushion grip screwdriver that perfectly fits the hand with outstanding tightening force.
[Features]
· The shaft is chrome-vanadium steel.
· The tip has been black-point processed.
[Applications]
· For tightening and removing various screws.

Part Number
DG-11
DG-12
DG-13
DG-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Tip Size, Slotted (-) Blade Thickness (mm) B2 Total Length
(mm)
Weight
(g)

฿ 485.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) Minus (-) - 6 225 0.8 362 157

฿ 485.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) Plus (+) No. 2 - 225 - 362 157

฿ 485.00

HAND TOOL 1 Piece(s) Same day Minus (-) - 6 275 0.8 412 169

฿ 485.00

HAND TOOLS 1 Piece(s) Same day Plus (+) No. 2 - 275 - 412 169

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1