(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Screwdriver Overall Length 124–233 mm

Ball Screwdriver Overall Length 124–233 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 262.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
DB-15
DB-20
DB-25
DB-30
DB-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Shaft Length L (mm) (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) Shaft Diameter
(mm)
Total Length
(mm)
Weight
(g)
Grip Length
(mm)
Grip Diameter
(mm)

฿ 262.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 70 1.5 1.5 124 7 54 11

฿ 262.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 70 2 2 124 8 54 11

฿ 290.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 70 2.5 2.5 143 19 73 16

฿ 290.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 100 3 3 173 22 73 16

฿ 312.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 120 4 4 204 33 84 18

Basic Specifications

  • Standards for Tip Shape
    Ball Point
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Material
    Shaft: High Carbon Steel
  • Characteristics
    Surface processing of screwdriver shaft is non-electrolytic nickel plating.

Product Description

Ballpoint type screwdriver.
[Features]
· Enables tightening from an angle of around 30°.
· The shaft is made from a high-carbon steel.
· Surface processing of screwdriver shaft is non-electrolytic nickel plating.
[Applications]
· Ideal for assembly and maintenance work.

Part Number
DB-15
DB-20
DB-25
DB-30
DB-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Shaft Length L (mm) (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) Shaft Diameter
(mm)
Total Length
(mm)
Weight
(g)
Grip Length
(mm)
Grip Diameter
(mm)

฿ 262.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 70 1.5 1.5 124 7 54 11

฿ 262.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 70 2 2 124 8 54 11

฿ 290.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 70 2.5 2.5 143 19 73 16

฿ 290.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 100 3 3 173 22 73 16

฿ 312.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 120 4 4 204 33 84 18

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1