(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
E-50-3 |
P-50 |
P-65 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Use | Oil Absorbency (L) |
Longitudinal x Side (mm) |
Thickness (mm) |
Trusco Code | Mass (g) |
Features | Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,105.22 ฿ 10,828.12 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | For Oils and Water | 83 | 500X500 | 3 | 397-0493 | 9050 | Instantly absorbs water and oil. | Polyester (PE) | 1 Box (100 Sheets) | ||
฿ 11,514.00 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | For Oils | 110 | 500X500 | 4 | 397-0566 | 11550 | Because it is water repellent, only the oil is absorbed. Suitable for oil that is adhered on water surfaces. | Polypropylene (PP) | 1 Box (100 Sheets) | ||
฿ 17,441.00 ฿ 16,045.72 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | For Oils | 190 | 650X650 | 4 | 397-0574 | 19150 | Because it is water repellent, only the oil is absorbed. Suitable for oil that is adhered on water surfaces. | Polypropylene (PP) | 1 Box (100 Sheets) |
Quickly catches water and oil. For oil and water.
Part Number |
---|
E-50-3 |
P-50 |
P-65 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Use | Oil Absorbency (L) |
Longitudinal x Side (mm) |
Thickness (mm) |
Trusco Code | Mass (g) |
Features | Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,105.22 ฿ 10,828.12 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | For Oils and Water | 83 | 500X500 | 3 | 397-0493 | 9050 | Instantly absorbs water and oil. | Polyester (PE) | 1 Box (100 Sheets) | ||
฿ 11,514.00 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | For Oils | 110 | 500X500 | 4 | 397-0566 | 11550 | Because it is water repellent, only the oil is absorbed. Suitable for oil that is adhered on water surfaces. | Polypropylene (PP) | 1 Box (100 Sheets) | ||
฿ 17,441.00 ฿ 16,045.72 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | For Oils | 190 | 650X650 | 4 | 397-0574 | 19150 | Because it is water repellent, only the oil is absorbed. Suitable for oil that is adhered on water surfaces. | Polypropylene (PP) | 1 Box (100 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?