(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Panel Container Rack Panel for HT-Series (HT-600P)

Panel Container Rack Panel for HT-Series (HT-600P)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HT-600P
HT-900P SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Maximum Load
(kg/unit)
Trusco Code Mass Amount Of Content

฿ 10,144.00

PANEL RACKS 1 Piece(s) 10 Day(s) 600 40 kg/stand 501-5413 10.5kg 1 unit

฿ 13,555.06

฿ 12,356.79

PANEL RACKS 1 Piece(s) 10 Day(s) 900 60 kg/unit 501-5421 14.5kg 1 unit

Basic Specifications

  • Frontage(mm)
    900
  • Depth(mm)
    305
  • Product Type 1
    Panel Container Rack
  • Color
    Green
  • Type
    One side
  • Material (Main Body)
    Steel
  • Accessory
    -
  • Amount Of Content
    1 unit

Product Description

[Features]
· Containers and hooks are set, making it ideal for storage and management of parts and tools.

Part Number
HT-600P
HT-900P SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Maximum Load
(kg/unit)
Trusco Code Mass Amount Of Content

฿ 10,144.00

PANEL RACKS 1 Piece(s) 10 Day(s) 600 40 kg/stand 501-5413 10.5kg 1 unit

฿ 13,555.06

฿ 12,356.79

PANEL RACKS 1 Piece(s) 10 Day(s) 900 60 kg/unit 501-5421 14.5kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1