(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Screwdriver (Flathead Screwdriver) (BE-8050S)

Insulated Screwdriver (Flathead Screwdriver) (BE-8050S)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
813VDE-3.5-100
BE-8050S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / flathead (-) blade width
(mm)
Shaft length
(mm)
Overall Length
(mm)
Tip size / flathead (-) blade thickness
(mm)
Weight
(g)
Grip Size: Diameter X Length
(mm)

฿ 999,999,999.00

BAC HAND TOOL 1 Piece(s) Quote 3.5 100 190 0.6 40 27×90

฿ 1,044.29

BAC HAND TOOL 1 Piece(s) 35 Day(s) 5.5 125 247 1 62 27×122

Basic Specifications

Product Description

1,000 V insulated type. Based on ergonomics, it is easier to grip and leads to prevention of injuries. A set of frequently used sizes. 1,000 V insulation specifications. Be sure to use insulated gloves when using an insulated tool. (Flathead Screwdriver)

Part Number
813VDE-3.5-100
BE-8050S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / flathead (-) blade width
(mm)
Shaft length
(mm)
Overall Length
(mm)
Tip size / flathead (-) blade thickness
(mm)
Weight
(g)
Grip Size: Diameter X Length
(mm)

฿ 999,999,999.00

BAC HAND TOOL 1 Piece(s) Quote 3.5 100 190 0.6 40 27×90

฿ 1,044.29

BAC HAND TOOL 1 Piece(s) 35 Day(s) 5.5 125 247 1 62 27×122

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1