(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BAHCO, 22-Piece Stubby Ratcheting Screwdriver Set

BAHCO, 22-Piece Stubby Ratcheting Screwdriver Set

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 808050S22

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 1 / No. 2 / No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    1/4 / 4 / 5 / 5.5 / 6.5
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Grip Type
    Resin
  • Weight(g)
    480
  • No. of Set Contents
    22
  • Set Content
    Stubby Ratchet Screwdriver, 8-bit: (+) PH1, PH2, PH3, (+)PZ1, PZ2, (Torx) T10, T15, T20, T25, (Torx) T27, T30, T40, (-) SL4, SL5, SL5.5, SL6.5, SL 1/4 inch, 1/4 inch x 1/4 inch socket adapter, 1/4 inch SQ x 1/4 inch hexagonal bit holder 50 mm, 1/4 inch SQ x 1/4 inch flexible socket adapter 150 mm, 1/4 inch x 1/4 inch bit adapter
  • Box Size(mm)
    W195×L130×H46
Part Number
808050S22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,870.32

HAND TOOL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 1 / No. 2 / No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4 / 5 / 5.5 / 6.5 / 1/4
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Grip Type
    Resin
  • Weight(g)
    480
  • No. of Set Contents
    22
  • Set Content
    Stubby Ratchet Screwdriver, 8-bit: (+) PH1, PH2, PH3, (+)PZ1, PZ2, (Torx) T10, T15, T20, T25, (Torx) T27, T30, T40, (-) SL4, SL5, SL5.5, SL6.5, SL 1/4 inch, 1/4 inch x 1/4 inch socket adapter, 1/4 inch SQ x 1/4 inch hexagonal bit holder 50 mm, 1/4 inch SQ x 1/4 inch flexible socket adapter 150 mm, 1/4 inch x 1/4 inch bit adapter
  • Box Size(mm)
    W195×L130×H46

Product Description

Based on ergonomics, it is easier to grip and leads to prevention of injuries. For fine work.

Specifications of 808050S22

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 1 / No. 2 / No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    1/4 / 4 / 5 / 5.5 / 6.5
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Grip Type
    Resin
  • Weight(g)
    480
  • No. of Set Contents
    22
  • Set Content
    Stubby Ratchet Screwdriver, 8-bit: (+) PH1, PH2, PH3, (+)PZ1, PZ2, (Torx) T10, T15, T20, T25, (Torx) T27, T30, T40, (-) SL4, SL5, SL5.5, SL6.5, SL 1/4 inch, 1/4 inch x 1/4 inch socket adapter, 1/4 inch SQ x 1/4 inch hexagonal bit holder 50 mm, 1/4 inch SQ x 1/4 inch flexible socket adapter 150 mm, 1/4 inch x 1/4 inch bit adapter
  • Box Size(mm)
    W195×L130×H46
Part Number
808050S22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,870.32

HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Lightweight, compact, fine work, ideal for working in a narrow area.

Specification

●Set Contents(piece):23
●SPQ(set):1