(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ratchet Screwdriver

Ratchet Screwdriver

You can add up to 6 items to the comparison list.

Loading...

Specifications of 808050

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4.5 ~ 5.5
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Grip Type
    Resin
  • Total Length(mm)
    255
  • Grip Length(mm)
    130
  • Weight(g)
    230
  • Handle Shaft Length(mm)
    125
  • Set Content
    (Stored in grip) Bit: (Phillips) PH1, PH2, PZ1, PZ2, (slotted) SL4.5, 5.5
  • Opposite Side Dimension
    1/4
Part Number
808050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

BAC HAND TOOL 1 Piece(s) Quote

Basic Specifications

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4.5 / 5.5
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Grip Type
    Resin
  • Total Length(mm)
    255
  • Grip Length(mm)
    130
  • Weight(g)
    230
  • Handle Shaft Length(mm)
    125
  • Set Content
    (Stored in grip) Bit: (Phillips) PH1, PH2, PZ1, PZ2, (slotted) SL4.5, 5.5
  • Opposite Side Dimension
    1/4

Product Description

A ratchet function was added to the ergo-grip. The bit can be removed to store six types. Removable with one push of the button.

Specifications of 808050

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4.5 ~ 5.5
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Grip Type
    Resin
  • Total Length(mm)
    255
  • Grip Length(mm)
    130
  • Weight(g)
    230
  • Handle Shaft Length(mm)
    125
  • Set Content
    (Stored in grip) Bit: (Phillips) PH1, PH2, PZ1, PZ2, (slotted) SL4.5, 5.5
  • Opposite Side Dimension
    1/4
Part Number
808050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

BAC HAND TOOL 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1