(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Double-Ended Wrench No, 6M (6M-6-7)

Double-Ended Wrench No, 6M (6M-6-7)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6M-4-5
6M-4.5-5.5
6M-5-5.5
6M-5.5-7
6M-6-7
6M-7-8
6M-8-9
6M-10-11
6M-12-13
6M-12-14
6M-13-14
6M-13-15
6M-13-16
6M-14-17
6M-16-17
6M-16-18
6M-18-19
6M-19-24
6M-20-22
6M-21-23
6M-22-24
6M-24-27
6M-24-30
6M-25-28
6M-27-30
6M-30-32
6M-30-36
6M-34-36
6M-46-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Head Thickness
(mm)
External Diameter: b1
(mm)
External Diameter: b2
(mm)
Mass
(g)

฿ 329.09

BAC HAND TOOL 1 Piece(s) 10 Day(s) 105 4×5 3.2 13.0 15.0 15

฿ 330.80

BAC HAND TOOL 1 Piece(s) 5 Day(s) 105 4.5×5.5 3.2 13.0 15.0 15

฿ 329.09

BAC HAND TOOL 1 Piece(s) 5 Day(s) 105 5×5.5 3.2 13.0 15.0 15

฿ 347.44

DOUBLE OPEN-END SPANNER 1 Piece(s) 5 Day(s) 122 5.5×7 3.2 15.5 17.9 22

฿ 314.27

DOUBLE OPEN-END SPANNER 1 Piece(s) 10 Day(s) 122 6×7 3.9 15.5 17.9 22

฿ 353.00

BAC HAND TOOL 1 Piece(s) 10 Day(s) 122 7×8 3.9 15.5 17.9 22

฿ 265.33

BAC HAND TOOL 1 Piece(s) 10 Day(s) 138 8×9 5.2 18.7 21.2 28

฿ 303.64

BAC HAND TOOL 1 Piece(s) 10 Day(s) 153 10×11 5.2 23.0 24.9 45

฿ 358.77

BAC HAND TOOL 1 Piece(s) 5 Day(s) 168 12×13 5.8 28.7 30.5 73

฿ 369.05

BAC HAND TOOL 1 Piece(s) 10 Day(s) 168 12×14 5.8 28.7 30.5 73

฿ 384.64

BAC HAND TOOL 1 Piece(s) 1 Day(s) 168 13×14 5.8 28.7 30.5 73

฿ 404.98

BAC HAND TOOL 1 Piece(s) 10 Day(s) 183 13×15 6.6 30.1 32.1 98

฿ 436.29

BAC HAND TOOL 1 Piece(s) 1 Day(s) 183 13×16 6.6 30.1 32.1 98

฿ 491.43

BAC HAND TOOL 1 Piece(s) 1 Day(s) 183 14×17 6.6 30.1 32.1 98

฿ 486.29

BAC HAND TOOL 1 Piece(s) 8 Day(s) 201 16×17 7.0 34.7 35.6 122

฿ 455.26

BAC HAND TOOL 1 Piece(s) 5 Day(s) 201 16×18 7.0 34.7 35.6 122

฿ 561.43

BAC HAND TOOL 1 Piece(s) 10 Day(s) 222 18×19 7.3 38.1 41.2 170

฿ 592.47

BAC HAND TOOL 1 Piece(s) 10 Day(s) 225 19×24 7.3 42.0 46.0 188

฿ 546.52

BAC HAND TOOL 1 Piece(s) 5 Day(s) 225 20×22 7.3 42.0 46.0 188

฿ 567.62

BAC HAND TOOL 1 Piece(s) 10 Day(s) 240 21×23 7.4 45.0 49.0 211

฿ 603.77

BAC HAND TOOL 1 Piece(s) 10 Day(s) 240 22×24 7.4 45.0 49.0 211

฿ 801.43

BAC HAND TOOL 1 Piece(s) 10 Day(s) 260 24×27 7.8 49.0 53.0 293

฿ 792.40

BAC HAND TOOL 1 Piece(s) 10 Day(s) 280 24 x 30 8.4 53.0 58.0 366

฿ 779.10

BAC HAND TOOL 1 Piece(s) 5 Day(s) 280 25×28 8.4 53.0 58.0 366

฿ 1,456.00

BAC HAND TOOL 1 Piece(s) 10 Day(s) 280 27×30 8.4 53.0 58.0 366

฿ 963.08

BAC HAND TOOL 1 Piece(s) 8 Day(s) 300 30×32 9.0 60.0 67.0 481

฿ 1,618.53

BAC HAND TOOL 1 Piece(s) 8 Day(s) 355 30×36 11.0 66.0 74.0 714

฿ 3,038.00

BAC HAND TOOL 1 Piece(s) 10 Day(s) 355 34 x 36 11.0 66.0 74.0 714

฿ 4,601.00

BAC HAND TOOL 1 Piece(s) 1 Day(s) 445 46×50 13.0 93.0 100.0 1550

Basic Specifications

Product Description

A high-selling, frequently used wrench series. It supports a wide range from small to large sizes.

[Features]
· The ultimate flat head.
· With matte chrome plating.
· Manganese Boron Steel

Part Number
6M-4-5
6M-4.5-5.5
6M-5-5.5
6M-5.5-7
6M-6-7
6M-7-8
6M-8-9
6M-10-11
6M-12-13
6M-12-14
6M-13-14
6M-13-15
6M-13-16
6M-14-17
6M-16-17
6M-16-18
6M-18-19
6M-19-24
6M-20-22
6M-21-23
6M-22-24
6M-24-27
6M-24-30
6M-25-28
6M-27-30
6M-30-32
6M-30-36
6M-34-36
6M-46-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Head Thickness
(mm)
External Diameter: b1
(mm)
External Diameter: b2
(mm)
Mass
(g)

฿ 329.09

BAC HAND TOOL 1 Piece(s) 10 Day(s) 105 4×5 3.2 13.0 15.0 15

฿ 330.80

BAC HAND TOOL 1 Piece(s) 5 Day(s) 105 4.5×5.5 3.2 13.0 15.0 15

฿ 329.09

BAC HAND TOOL 1 Piece(s) 5 Day(s) 105 5×5.5 3.2 13.0 15.0 15

฿ 347.44

DOUBLE OPEN-END SPANNER 1 Piece(s) 5 Day(s) 122 5.5×7 3.2 15.5 17.9 22

฿ 314.27

DOUBLE OPEN-END SPANNER 1 Piece(s) 10 Day(s) 122 6×7 3.9 15.5 17.9 22

฿ 353.00

BAC HAND TOOL 1 Piece(s) 10 Day(s) 122 7×8 3.9 15.5 17.9 22

฿ 265.33

BAC HAND TOOL 1 Piece(s) 10 Day(s) 138 8×9 5.2 18.7 21.2 28

฿ 303.64

BAC HAND TOOL 1 Piece(s) 10 Day(s) 153 10×11 5.2 23.0 24.9 45

฿ 358.77

BAC HAND TOOL 1 Piece(s) 5 Day(s) 168 12×13 5.8 28.7 30.5 73

฿ 369.05

BAC HAND TOOL 1 Piece(s) 10 Day(s) 168 12×14 5.8 28.7 30.5 73

฿ 384.64

BAC HAND TOOL 1 Piece(s) 1 Day(s) 168 13×14 5.8 28.7 30.5 73

฿ 404.98

BAC HAND TOOL 1 Piece(s) 10 Day(s) 183 13×15 6.6 30.1 32.1 98

฿ 436.29

BAC HAND TOOL 1 Piece(s) 1 Day(s) 183 13×16 6.6 30.1 32.1 98

฿ 491.43

BAC HAND TOOL 1 Piece(s) 1 Day(s) 183 14×17 6.6 30.1 32.1 98

฿ 486.29

BAC HAND TOOL 1 Piece(s) 8 Day(s) 201 16×17 7.0 34.7 35.6 122

฿ 455.26

BAC HAND TOOL 1 Piece(s) 5 Day(s) 201 16×18 7.0 34.7 35.6 122

฿ 561.43

BAC HAND TOOL 1 Piece(s) 10 Day(s) 222 18×19 7.3 38.1 41.2 170

฿ 592.47

BAC HAND TOOL 1 Piece(s) 10 Day(s) 225 19×24 7.3 42.0 46.0 188

฿ 546.52

BAC HAND TOOL 1 Piece(s) 5 Day(s) 225 20×22 7.3 42.0 46.0 188

฿ 567.62

BAC HAND TOOL 1 Piece(s) 10 Day(s) 240 21×23 7.4 45.0 49.0 211

฿ 603.77

BAC HAND TOOL 1 Piece(s) 10 Day(s) 240 22×24 7.4 45.0 49.0 211

฿ 801.43

BAC HAND TOOL 1 Piece(s) 10 Day(s) 260 24×27 7.8 49.0 53.0 293

฿ 792.40

BAC HAND TOOL 1 Piece(s) 10 Day(s) 280 24 x 30 8.4 53.0 58.0 366

฿ 779.10

BAC HAND TOOL 1 Piece(s) 5 Day(s) 280 25×28 8.4 53.0 58.0 366

฿ 1,456.00

BAC HAND TOOL 1 Piece(s) 10 Day(s) 280 27×30 8.4 53.0 58.0 366

฿ 963.08

BAC HAND TOOL 1 Piece(s) 8 Day(s) 300 30×32 9.0 60.0 67.0 481

฿ 1,618.53

BAC HAND TOOL 1 Piece(s) 8 Day(s) 355 30×36 11.0 66.0 74.0 714

฿ 3,038.00

BAC HAND TOOL 1 Piece(s) 10 Day(s) 355 34 x 36 11.0 66.0 74.0 714

฿ 4,601.00

BAC HAND TOOL 1 Piece(s) 1 Day(s) 445 46×50 13.0 93.0 100.0 1550

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1