(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hook Bar (Tilt Type) (PFA-15)

Hook Bar (Tilt Type) (PFA-15)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PFA-15
PFA-15W
PFB-15W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Trusco Code Mass Fitting Spacing
(mm)
Amount Of Content

฿ 299.00

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) 12 Day(s) 24 67 2kg/piece 329-4811 0.03kg - 1 pc.

฿ 505.00

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) 1 Day(s) 67 24 2kg/piece 329-4820 0.052kg 30 1 pc.

฿ 567.00

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) 1 Day(s) 65 44 3kg/piece 329-4838 0.063kg 40 1 pc.

Basic Specifications

  • Depth(mm)
    145
  • Product Type 1
    Punching Rack
  • Other
    Option
  • Hook Diameter(mm)
    5
  • Material (Main Body)
    Steel (Unichrome Plating Finish)
  • Material (assembling parts)
    Polypropylene (PP)
  • Specification 1
    Hook Diameter: 5 mm
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Various items such as tapes, monkey wrenches, etc. can be hooked.

Part Number
PFA-15
PFA-15W
PFB-15W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Trusco Code Mass Fitting Spacing
(mm)
Amount Of Content

฿ 299.00

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) 12 Day(s) 24 67 2kg/piece 329-4811 0.03kg - 1 pc.

฿ 505.00

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) 1 Day(s) 67 24 2kg/piece 329-4820 0.052kg 30 1 pc.

฿ 567.00

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) 1 Day(s) 65 44 3kg/piece 329-4838 0.063kg 40 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Hook Diameter: 5mm

Materials

●Hook Meat Fitting: Steel(unichrome plating finish)
●Mounting Parts: Polypropylene(PP)