1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cordless Sabre Saw GSA18V-LIH (Main Unit) (Part Number)

POWER TOOL

Cordless Sabre Saw GSA18V-LIH (Main Unit)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 19,066.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Battery saver saw.
· Lithium ion.
· Lightweight and high power at 18 V.
· Blades can be replaced with one touch.
· Incredible cutting speed.
· Continuously Variable Speed (Electronic)

Part Number
GSA18V-LIH SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,066.00

฿ 14,537.83

POWER TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Cutting Saws Voltage(V) 18 Number of Strokes(min-1) 0~2400/2700
Stroke(mm) 28 3-axis Composite Oscillation (Cutting)(m/s2) 20 (standardized to EN60745-2) Charging Time Approximately 15 Minutes (Empty → 75% Turbo Charging)/Approximately 30 Minutes (Empty → Fully Charged)
Size(mm) H210×W448 Carbon Brush 2610943623 Battery Capacity(Ah) 2.6
Bosch SDS Systems Electronic Continuously Variable Speed Specifications Main Unit Only
Capability: Wood(mm) 250 Capability: Pipe(mm) 130 Capability: Mild Steel Plate(mm) 20
Mass(g) 3,400 (Battery Included)

Please check the type/dimensions/specifications of the part GSA18V-LIH in the Cordless Sabre Saw GSA18V-LIH (Main Unit) series.