1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

jigsaw blade【1-5 Pieces Per Package】 (Part Number)

jigsaw blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 583.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Bosch has remained the market leader in jigsaw blades for many years due to its thorough quality management, innovative ideas and the technical ability to realize these ideas, and continues to supply and sell to electric tool manufacturers and general markets in countries throughout the world.
· There are over 50 types of jigsaw blade. These blades can be used for cutting a variety of materials such as wood, metal, FRP, and glass. Can also be used for high speed cutting, cutting extremely curved surfaces, finishing cuts, and other general cutting work.
· Bosch's knowledge of the machine has produced the world's No. 1 jigsaw blade lineup.

 
Part Number
T-101AOF
T-101AOF/3
T-101B/3
T-101BF
T-101BF/3
T-101BIF
T-101BR/3
T-101BRF
T-101D
T-101D/3
T-102H/3
T-111C/3
T-113A/3
T-118A/3
T-118AF
T-118B/3
T-118G/3
T-119B/3
T-119BO/3
T-127D
T-130/3
T-144D/3
T-144DP
T-144DP/3
T-150/3
T-227D/3
T-234X
T-244D/3
T-301BCP
T-301CDF
T-302H/3
T-308BOF
T-308BOF/3
T-313AW
T-318B/3
T-318BF/3
T-344DF
T-744D
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Properties TPI Cutting Type Thickness
(mm)
Total Length
(mm)
Effective Cutting Length
(mm)
Cutting Material (Stainless Steel)
(mm)
Cutting Material (Mild Steel Plate)
(mm)
Cutting Material (Aluminum)
(mm)
Cutting Material (Wood / Plywood)
(mm)
Cutting Material (Other)
(mm)
Remark

฿ 1,085.71

BLADE 1 Piece(s) 12 Day(s) -Bimetal18Curve1.258357---1.5~15Decorative sheet : 1.5–15Hardwood finishes...Beautiful cut surfaces

฿ 811.27

BLADE 2 Piece(s) 5 Day(s) -Bimetal18Curve1.258357---1.5~15Decorative sheet : 1.5–15Hardwood finishes...Beautiful cut surfaces

฿ 692.39

BLADE 1 Piece(s) 9 Day(s) -Carbon Tool Steels9Straight Line1.510074---3~30Plastic: – 30Finish...Clean Cut Face

฿ 1,134.29

BLADE 1 Piece(s) 35 Day(s) -Bimetal10Straight Line1.2510074---3~30Decorative sheet: 3 to 30, Plastic: to 30Hardwood finishes...Beautiful cut surfaces

฿ 811.27

BLADE 2 Piece(s) 9 Day(s) -Bimetal10Straight Line1.2510074---3~30Decorative sheet: 3 to 30, Plastic: to 30Hardwood finishes...Beautiful cut surfaces

฿ 1,134.29

BLADE 1 Piece(s) 35 Day(s) -Bimetal15Straight Line1.258259---1.5~15Wood Flooring Material: 1.5–15Ideal for laminate flooring materials / High-speed cutting / Finishing

฿ 692.39

BLADE 2 Piece(s) 9 Day(s) -Carbon Tool Steels10Straight Line1.510074---3~30Plastic: – 30Finish...Clean Cut Face

฿ 1,392.86

BLADE 1 Piece(s) 35 Day(s) -Bimetal10Straight Line1.2510074---3~30Decorative sheet : 3–30Hardwood finishes...Beautiful cut surfaces

฿ 820.00

BLADE 1 Pack(s)

5 Pieces Per Package

12 Day(s) -Carbon Tool Steels5~6Straight Line1.510074---10~45Plastic: – 45Finish...Clean Cut Face

฿ 692.39

BLADE 2 Piece(s) 9 Day(s) -Carbon Tool Steels5~6Straight Line1.510074---10~45Plastic: – 45Finish...Clean Cut Face

฿ 689.00

BLADE 1 Pack(s)

5 Pieces Per Package

16 Day(s) -High Speed Steel11Straight Line1.2510074-----PVC, polyamide and polystyrene

฿ 840.00

BLADE 1 Piece(s) 9 Day(s) -Carbon Tool Steels8Straight Line1.2510074---4~50Plastic: – 50Basic - Has both the cutting quality and economic merit

฿ 840.00

BLADE 2 Piece(s) 5 Day(s) -Carbon Tool Steels--1.2510074----Rubber, Styrofoam, leather, cardboard : – 50Soft materials such as rubber, Styrofoam, cardboard, etc.

฿ 599.05

BLADE 1 Piece(s) 9 Day(s) -High Speed Steel17~23Straight Line19267-1~3---Basic - Has both the cutting quality and economic merit

฿ 633.34

BOS BLADE 1 Pack(s)

5 Pieces Per Package

1 Day(s) 10Bimetal17~23Straight Line192671~31~3---Bi-metal blade that does not readily break

฿ 1,070.00

BLADE 1 Piece(s) 10 Day(s) -High Speed Steel11~13Straight Line19267-2.5~62.5~6--Basic - Has both the cutting quality and economic merit

฿ 1,070.00

BLADE 2 Piece(s) 9 Day(s) -High Speed Steel36Straight Line19267-0.5~1.5---Basic - Has both the cutting quality and economic merit

฿ 840.00

BLADE 2 Piece(s) 9 Day(s) -Carbon Tool Steels11~13Straight Line19267---2~15-Basic - Has both the cutting quality and economic merit

฿ 939.00

BLADE 1 Piece(s) 9 Day(s) -Carbon Tool Steels13Curve18356---2~15-Basic - Has both the cutting quality and economic merit

฿ 583.00

BOS BLADE 1 Pack(s)

5 Pieces Per Package

16 Day(s) -High Speed Steel8Straight Line110074-3~15~30-Plastic: up to 30, FRP: up to 20Aluminum / Non-Ferrous Metals (copper/brass/zinc, etc.)

฿ 1,408.29

BLADE 2 Piece(s) 5 Day(s) -CarbideRough (cutting)-0.88359----Tile/Slate : 5–15Tile/Glass

฿ 972.00

BLADE 1 Piece(s) 9 Day(s) -Carbon Tool Steels6~8Straight Line1.2510074---5~50Plastic: – 50High Speed Cutting...With a Focus on Cutting Speed

฿ 820.00

BLADE 1 Pack(s)

5 Pieces Per Package

12 Day(s) -Carbon Tool Steels6Straight Line1.710074---5~50Plastic: – 50Accurate cutting...Since it is a thick blade, it is always used in vertical direction against material.

฿ 692.39

BLADE 2 Piece(s) 8 Day(s) -Carbon Tool Steels6Straight Line1.710074---5~50Plastic: – 50Accurate cutting...Since it is a thick blade, it is always used in vertical direction against material.

฿ 1,408.29

BLADE 2 Piece(s) 5 Day(s) -CarbideThin-0.88359----Tile/Glass : 5–10Tile/Glass

฿ 811.27

BLADE 1 Pack(s)

3 Pieces Per Package

5 Day(s) -High Speed Steel8Curve110074-3~15~30-Plastic: up to 30, FRP: up to 20Aluminum / Non-Ferrous Metals (copper/brass/zinc, etc.)

฿ 730.00

BLADE 1 Piece(s) 12 Day(s) -Carbon Tool Steels8~13Straight Line1.511791---2~65-High speed cutting and finishing of a wide range of thickness

฿ 692.39

BLADE 1 Piece(s) 9 Day(s) -Carbon Tool Steels5~6Curve1.2510074---5~50Plastic: – 50High Speed Cutting...With a Focus on Cutting Speed

฿ 1,392.86

BLADE 1 Piece(s) 35 Day(s) -Carbon Tool Steels10Straight Line1.711791---3~65Plastic: – 65Accurate cutting surface ... Since it is a thick blade, it is always used in vertical direction Against material.

฿ 1,497.14

BLADE 1 Piece(s) 35 Day(s) -Bimetal8Straight Line1.511791---4~65Decorative sheet : 4–65Hardwood finishes...Beautiful cut surfaces

฿ 840.00

BLADE 2 Piece(s) 5 Day(s) -High Speed Steel11Straight Line1.25132106-----PVC, polyamide and polystyrene

฿ 1,368.57

BLADE 1 Piece(s) 19 Day(s) -Bimetal11Curve1.511791---5~50Decorative sheet : 5–50Hardwood ultra finishes...Very beautiful cut surfaces

฿ 772.70

BLADE 2 Piece(s) 9 Day(s) -Bimetal11Curve1.511791---5~50Decorative sheet : 5–50Hardwood ultra finishes...Very beautiful cut surfaces

฿ 774.29

BLADE 1 Piece(s) 12 Day(s) -Carbon Tool Steels--1152126----Styrofoam, leather, cardboard boxes: – 100Soft materials such as rubber, Styrofoam, cardboard, etc.

฿ 895.59

BLADE 2 Piece(s) 6 Day(s) -High Speed Steel13Straight Line1.25132106-2.5~6~65--Basic - Has both the cutting quality and economic merit

฿ 1,217.00

BLADE 2 Piece(s) 9 Day(s) -Bimetal14Straight Line1132106-2.5~6--Siding Board: to 65, Pipe: to 65Bi-metal blade that does not readily break

฿ 1,392.86

BLADE 1 Piece(s) 35 Day(s) -Bimetal6Straight Line1.25152126---5~100Decorative sheet : 5–100High-speed Cutting of Hardwoods

฿ 1,187.14

BLADE 1 Pack(s)

3 Pieces Per Package

12 Day(s) -Carbon Tool Steels6Straight Line1.5180155---5~135-High Speed Cutting...With a Focus on Cutting Speed

Loading...

  1. 1

Basic Information

Product Model Combined Use Type