1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SDS Bull Point 250 mm (Part Number)

DRILL

SDS Bull Point 250 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,133.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dedicated accessory for striking using the SDS Plus. For chipping work.

Part Number
SDS-BP250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,133.97

DRILL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Related Parts Shank Shape SDS Plus Shank Dimension Full Length x Blade Width(mm) 250×14
Features Quenching not necessary. Repolishable Mass(g) 245 Usage Concrete chipping

Please check the type/dimensions/specifications of the part SDS-BP250 in the SDS Bull Point 250 mm series.