1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SDS Flat Chisel (Part Number)

SDS Flat Chisel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,172.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Has self grinding characteristics and does not require regrinding, and chipping efficiency is up by 30%.

Part Number
SDS-CH40
SDS-CH60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension Full Length x Blade Width
(mm)
Mass
(g)

฿ 1,172.11

BOS POWER TOOL TIP 1 Piece(s) 10 Day(s) 250×40305

฿ 1,538.17

DRILL 1 Piece(s) 12 Day(s) 250×60365

Loading...

  1. 1

Basic Information

Product Model Related Parts Shank Shape SDS Plus Shank Usage Chipping Work, Grooving, Angling