1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ALC Core Cutter

ALC Core Cutter
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 4,108.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Poly-click core (blade tip).
[Features]
· Diameter 29 to 210 mm.
· Ultra-long life with high quality carbide tip.
· Can do a simultaneous cut without stalling even on ALC rebar.
· Prevents work material surface cracking, enabling clean drilling.
· Unique chip pocket shape to safely cut rebar without stalling.
[Applications]
· Convenient for drilling ALC plate.

ALC Core Cutter Features

Unique chip pocket shape allows for safe cutting of rebar without biting.

Unique chip pocket shape allows for safe cutting of rebar without biting.

Work sample

Work sample

The red section is the cutter.

The red section is the cutter.

Related Products

ALC Core Set

ALC Core Set

SDS plus shank set for ALC cores, focused on the sizes that are used frequently.

ALC Core Straight Set

ALC Core Straight Set

Straight shank set for ALC cores, focused on the sizes that are used frequently.

Mechanic Gloves 2091-NV

Mechanic Gloves 2091-NV

Light and durable synthetic leather gloves with an excellent fit and grip strength. Permeable material is used around the fingers.

Part Number
PAL-029C
PAL-032C
PAL-035C
PAL-038C
PAL-045C
PAL-050C
PAL-055C
PAL-060C
PAL-065C
PAL-070C
PAL-075C
PAL-080C
PAL-085C
PAL-090C
PAL-095C
PAL-100C
PAL-105C
PAL-110C
PAL-120C
PAL-130C
PAL-160C
PAL-170C
PAL-210CSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade Tip Diameter
(mmφ)

฿ 4,108.00

CUTTER 1 Piece(s) 19 Day(s) 29

฿ 4,108.00

CUTTER 1 Piece(s) 19 Day(s) 32

฿ 4,108.00

CUTTER 1 Piece(s) 19 Day(s) 35

฿ 4,108.00

CUTTER 1 Piece(s) 19 Day(s) 38

฿ 4,108.00

CUTTER 1 Piece(s) 19 Day(s) 45

฿ 4,155.00

CUTTER 1 Piece(s) 19 Day(s) 50

฿ 4,155.00

CUTTER 1 Piece(s) 19 Day(s) 55

฿ 4,339.00

CUTTER 1 Piece(s) 19 Day(s) 60

฿ 4,432.00

CUTTER 1 Piece(s) 19 Day(s) 65

฿ 4,940.00

CUTTER 1 Piece(s) 12 Day(s) 70

฿ 5,169.00

CUTTER 1 Piece(s) 19 Day(s) 75

฿ 5,400.00

CUTTER 1 Piece(s) 19 Day(s) 80

฿ 5,632.00

CUTTER 1 Piece(s) 14 Day(s) 85

฿ 6,139.00

CUTTER 1 Piece(s) 19 Day(s) 90

฿ 6,369.00

CUTTER 1 Piece(s) 19 Day(s) 95

฿ 6,878.00

CUTTER 1 Piece(s) 19 Day(s) 100

฿ 7,246.00

CUTTER 1 Piece(s) 19 Day(s) 105

฿ 7,339.00

CUTTER 1 Piece(s) 19 Day(s) 110

฿ 8,172.00

CUTTER 1 Piece(s) 14 Day(s) 120

฿ 9,833.00

CUTTER 1 Piece(s) 19 Day(s) 130

฿ 11,495.00

CUTTER 1 Piece(s) 19 Day(s) 160

฿ 12,972.00

CUTTER 1 Piece(s) 19 Day(s) 170

฿ 21,785.00

฿ 15,659.06

CUTTER 1 Piece(s) 19 Day(s) 210

Loading...

  1. 1
 

Basic Information

Overall Length(mm) 160 Effective Length(mm) 130