ALC Core Set

ALC Core Set

[Features]
· Set for ALC cores. (SDS Plus Shank)
· Drills holes in a wide range of hard wall materials.
· Unique cutting edge angle effectively delivers the impact drill's impact strength and rotational force.
· Prevents cracking on the surface of work materials and enables clean drilling.
· A set product that contains frequently used sizes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
PAL-032SDS
PAL-038SDS
PAL-050SDS
PAL-065SDS
PAL-075SDS
PAL-080SDS
PAL-100SDS
PAL-110SDS
PAL-120SDS
Part NumberVolume DiscountDays to Shipวันจัดส่งOverall Length
(mm)
Cutting Edge
(mm)
4 Day(s) or more 32132
4 Day(s) or more 32138
4 Day(s) or more 33350
4 Day(s) or more 33365
4 Day(s) or more 33375
4 Day(s) or more 33380
4 Day(s) or more 333100
4 Day(s) or more 333110
4 Day(s) or more 333120

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Effective Length(mm) 130

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)