(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Shaped Container Card Insert (TJ-1)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TD-1
TD-10
TJ-1
TJ-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color External Dimensions Vertical
(mm)
External Dimensions Horizontal
(mm)
Compatible Container Trusco Code Mass
(g/set)
Mass
(g)
Amount Of Content

฿ 63.00

NESTING CONTAINERS 1 Piece(s) - 1 Day(s) White 157 105 T-8/20 419-9715 - 25 1 pc.

฿ 744.77

NESTING CONTAINERS 1 Pack(s)

10 Pieces Per Package

1 Day(s) White 157 105 T-8/20 419-9723 250 - 1 Pack (10 pcs.)

฿ 35.00

NESTING CONTAINERS 1 Pack(s)

2 Pieces Per Package

1 Day(s) Blue 10 21 T-2/3/5 419-9880 - 1 1 pc.

฿ 333.13

NESTING CONTAINERS 1 Pack(s)

20 Pieces Per Package

12 Day(s) Blue 10 21 T-2/3/5 419-9898 10 - 1 Pack (10 pcs.)

Basic Specifications

Product Description

[Features]
Materials: Polypropylene (PP)
Compatible container: T-2/3/5, T-8/20

Part Number
TD-1
TD-10
TJ-1
TJ-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color External Dimensions Vertical
(mm)
External Dimensions Horizontal
(mm)
Compatible Container Trusco Code Mass
(g/set)
Mass
(g)
Amount Of Content

฿ 63.00

NESTING CONTAINERS 1 Piece(s) - 1 Day(s) White 157 105 T-8/20 419-9715 - 25 1 pc.

฿ 744.77

NESTING CONTAINERS 1 Pack(s)

10 Pieces Per Package

1 Day(s) White 157 105 T-8/20 419-9723 250 - 1 Pack (10 pcs.)

฿ 35.00

NESTING CONTAINERS 1 Pack(s)

2 Pieces Per Package

1 Day(s) Blue 10 21 T-2/3/5 419-9880 - 1 1 pc.

฿ 333.13

NESTING CONTAINERS 1 Pack(s)

20 Pieces Per Package

12 Day(s) Blue 10 21 T-2/3/5 419-9898 10 - 1 Pack (10 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●SPQ(piece):200
●TJ-1: 2 Pieces

Materials

●Polypropylene(PP)