(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VN-type Container Label Card (VN-1C)

VN-type Container Label Card (VN-1C)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VN-1C
VN-2C
VN-3C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Vertical Size
(mm)
Size Width
(mm)
Compatible Container Trusco Code Mass
(g/bag)
Amount Of Content

฿ 116.00

NESTING CONTAINERS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 22 76 VN-1N 337-2049 15 1 Bag (50 Sheets)

฿ 116.00

NESTING CONTAINERS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 36 78 VN-2N 337-2057 25 1 Bag (50 Sheets)

฿ 177.00

NESTING CONTAINERS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 36 108 VN-3N 337-2065 35 1 Bag (50 Sheets)

Basic Specifications

  • Product Type
    Nested container
  • Material (Main Body)
    Other
  • Other
    Option
  • Features 1
    Index card for VN type containers.
  • Features 2
    Three sizes are available to match each container size.
  • Amount Of Content
    1 Bag (50 Sheets)

Product Description

[Features]
· Index card for VN type containers.
· Three sizes are available to match each container size.

Part Number
VN-1C
VN-2C
VN-3C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Vertical Size
(mm)
Size Width
(mm)
Compatible Container Trusco Code Mass
(g/bag)
Amount Of Content

฿ 116.00

NESTING CONTAINERS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 22 76 VN-1N 337-2049 15 1 Bag (50 Sheets)

฿ 116.00

NESTING CONTAINERS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 36 78 VN-2N 337-2057 25 1 Bag (50 Sheets)

฿ 177.00

NESTING CONTAINERS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 36 108 VN-3N 337-2065 35 1 Bag (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Tools/various parts are useful for centralized management.
●You can also stack containers and use them. 
●You can also stack and shift.

Specification

●Q'ty Per Bag(sheet):50

Materials

●Polypropylene(PP)
●High Quality Paper