(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scale Ton Color Container (Made from Polypropylene)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 258.20 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TB1SB
TB1SG
TB1SP
TB3SB
TB3SG
TB3SP
TB5SB
TB5SG
TB5SP
TB10SB
TB10SG
TB10SP
TB20SB
TB20SG
TB20SP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter Depth (mm) Outer Diameter Frontage (mm) Outer Diameter Height (mm) Capacity (L) Color Detailed Color Inner Dimensions Frontage
(mm)
Inner Dimensions Depth
(mm)
Inner Dimensions Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 258.20

NESTING CONTAINERS 5 Piece(s) 5 Day(s) 170 100 85 1 Blue Transparent Blue 81 131 81 414-0737 104 1 pc.

฿ 309.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 170 100 85 1 Green Transparent Green 81 131 81 414-0745 104 1 pc.

฿ 309.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 170 100 85 1 Other Transparent Pink 81 131 81 414-0753 104 1 pc.

฿ 358.27

NESTING CONTAINERS 6 Piece(s) 5 Day(s) 225 135 120 3 Blue Transparent Blue 108 174 115 414-0796 223 1 pc.

฿ 421.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 225 135 120 3 Green Transparent Green 108 174 115 414-0800 223 1 pc.

฿ 355.27

NESTING CONTAINERS 5 Piece(s) 5 Day(s) 225 135 120 3 Other Transparent Pink 108 174 115 414-0818 223 1 pc.

฿ 672.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 270 200 145 5 Blue Transparent Blue 166 211 139 414-0826 413 1 pc.

฿ 572.15

NESTING CONTAINERS 1 Piece(s) 5 Day(s) 270 200 145 5 Green Transparent Green 166 211 139 414-0834 413 1 pc.

฿ 672.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 270 200 145 5 Other Transparent Pink 166 211 139 414-0842 413 1 pc.

฿ 787.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 360 200 170 10 Blue Transparent Blue 164 291 164 414-0702 613 1 pc.

฿ 787.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 360 200 170 10 Green Transparent Green 164 291 164 414-0711 613 1 pc.

฿ 787.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 360 200 170 10 Other Transparent Pink 164 291 164 414-0729 613 1 pc.

฿ 1,574.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 360 400 170 20 Blue Transparent Blue 350 291 164 414-0761 1045 1 pc.

฿ 1,574.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 360 400 170 20 Green Transparent Green 350 291 164 414-0770 1045 1 pc.

฿ 1,574.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 360 400 170 20 Other Transparent Pink 350 291 164 414-0788 1045 1 pc.

Basic Specifications

  • Product Type
    Nesting Tray
  • Material (Main Body)
    Polypropylene
  • Features 1
    Transparent colors make it easy to see the contents, enabling you to keep workspaces clean and tidy or effectively manage stock.
  • Features 2
    It can be stacked up and used with hanger racks. It is effective for promoting beautification and visualization of factories and offices.
  • Amount Of Content
    1 pc.

Product Description

A translucent container effective for organizing and inventory management as it is easy to see inside.
[Features]
· Usable stacked or with hangar racks.
· Effective in promoting the beautification and visualization of factories and offices.
· Material: Polypropylene (PP).
[Applications]
· Optimal for cleanliness and inventory management.

Part Number
TB1SB
TB1SG
TB1SP
TB3SB
TB3SG
TB3SP
TB5SB
TB5SG
TB5SP
TB10SB
TB10SG
TB10SP
TB20SB
TB20SG
TB20SP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter Depth (mm) Outer Diameter Frontage (mm) Outer Diameter Height (mm) Capacity (L) Color Detailed Color Inner Dimensions Frontage
(mm)
Inner Dimensions Depth
(mm)
Inner Dimensions Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 258.20

NESTING CONTAINERS 5 Piece(s) 5 Day(s) 170 100 85 1 Blue Transparent Blue 81 131 81 414-0737 104 1 pc.

฿ 309.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 170 100 85 1 Green Transparent Green 81 131 81 414-0745 104 1 pc.

฿ 309.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 170 100 85 1 Other Transparent Pink 81 131 81 414-0753 104 1 pc.

฿ 358.27

NESTING CONTAINERS 6 Piece(s) 5 Day(s) 225 135 120 3 Blue Transparent Blue 108 174 115 414-0796 223 1 pc.

฿ 421.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 225 135 120 3 Green Transparent Green 108 174 115 414-0800 223 1 pc.

฿ 355.27

NESTING CONTAINERS 5 Piece(s) 5 Day(s) 225 135 120 3 Other Transparent Pink 108 174 115 414-0818 223 1 pc.

฿ 672.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 270 200 145 5 Blue Transparent Blue 166 211 139 414-0826 413 1 pc.

฿ 572.15

NESTING CONTAINERS 1 Piece(s) 5 Day(s) 270 200 145 5 Green Transparent Green 166 211 139 414-0834 413 1 pc.

฿ 672.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 270 200 145 5 Other Transparent Pink 166 211 139 414-0842 413 1 pc.

฿ 787.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 360 200 170 10 Blue Transparent Blue 164 291 164 414-0702 613 1 pc.

฿ 787.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 360 200 170 10 Green Transparent Green 164 291 164 414-0711 613 1 pc.

฿ 787.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 360 200 170 10 Other Transparent Pink 164 291 164 414-0729 613 1 pc.

฿ 1,574.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 360 400 170 20 Blue Transparent Blue 350 291 164 414-0761 1045 1 pc.

฿ 1,574.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 360 400 170 20 Green Transparent Green 350 291 164 414-0770 1045 1 pc.

฿ 1,574.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 360 400 170 20 Other Transparent Pink 350 291 164 414-0788 1045 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1