(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sun Bucket Capacity (L) 19 – 36.7 (SKBU-23NH-BL)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SKBU-19NH-GLL
SKBU-23NH-BL
SKBU-25NH-GLL
SKBU-37N-2H-GLL
SKBU-37N-2H-GR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter Depth (mm) Outer Diameter Frontage (mm) Outer Diameter Height (mm) Capacity (L) Color Detailed Color Inner Dimensions Frontage
(mm)
Inner Dimensions Depth
(mm)
Inner Dimensions Height
(mm)
Compatible Card Holder (Sold Separately) Trusco Code Fixings Material (Surface Treatment) Mass
(g)
Amount Of Content

฿ 1,168.48

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 278 442 203 19 Gray Light Gray 390 227 170 Both Short Sides 3-2/12 Type 342-4821 Steel (Chromate Plating) 1230 1 pc.

฿ 1,213.50

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 278 442 235 21.8 Blue Blue 388 227 200 Both Short Sides 3-2/12 Type 423-5207 Steel (Chromate Plating) 1360 1 pc.

฿ 1,502.85

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 340 454 202 22.2 Gray Light Gray 367 270 172 Both Sides Short, Model 9 342-4863 Steel (Chromate Plating) 1980 1 pc.

฿ 1,597.80

NESTING CONTAINERS 1 Piece(s) 5 Day(s) 382 614 203 36.7 Gray Light Gray 528 319 174 Both Short Sides 9L/9M/9S Type 423-5215 Steel (Unichrome Plating) 2220 1 pc.

฿ 1,597.80

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 382 614 203 36.7 Green Green 528 319 174 Both Short Sides 9L/9M/9S Type 423-5223 Steel (Unichrome Plating) 2220 1 pc.

Basic Specifications

  • Product Type
    Nesting Tray
  • Material (Main Body)
    Polypropylene
  • Features 1
    Nesting container for stacking used handles.
  • Features 2
    Excelling in strength and stability, this is optimal for storage/transportation of heavy manufactured parts.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Nested container that can be stacked by using the handles.
· Excellent strength and stability, optimal for storing and transporting heavy industrial parts.
· Nesting type improves storage efficiency.

Part Number
SKBU-19NH-GLL
SKBU-23NH-BL
SKBU-25NH-GLL
SKBU-37N-2H-GLL
SKBU-37N-2H-GR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter Depth (mm) Outer Diameter Frontage (mm) Outer Diameter Height (mm) Capacity (L) Color Detailed Color Inner Dimensions Frontage
(mm)
Inner Dimensions Depth
(mm)
Inner Dimensions Height
(mm)
Compatible Card Holder (Sold Separately) Trusco Code Fixings Material (Surface Treatment) Mass
(g)
Amount Of Content

฿ 1,168.48

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 278 442 203 19 Gray Light Gray 390 227 170 Both Short Sides 3-2/12 Type 342-4821 Steel (Chromate Plating) 1230 1 pc.

฿ 1,213.50

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 278 442 235 21.8 Blue Blue 388 227 200 Both Short Sides 3-2/12 Type 423-5207 Steel (Chromate Plating) 1360 1 pc.

฿ 1,502.85

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 340 454 202 22.2 Gray Light Gray 367 270 172 Both Sides Short, Model 9 342-4863 Steel (Chromate Plating) 1980 1 pc.

฿ 1,597.80

NESTING CONTAINERS 1 Piece(s) 5 Day(s) 382 614 203 36.7 Gray Light Gray 528 319 174 Both Short Sides 9L/9M/9S Type 423-5215 Steel (Unichrome Plating) 2220 1 pc.

฿ 1,597.80

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 382 614 203 36.7 Green Green 528 319 174 Both Short Sides 9L/9M/9S Type 423-5223 Steel (Unichrome Plating) 2220 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1