(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sun Bucket Capacity (L) 8.2 – 11.3 (SKBU-A-GR)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SKBU-A-GR
SKBU-BH-GR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter Depth (mm) Outer Diameter Frontage (mm) Outer Diameter Height (mm) Capacity (L) Inner Dimensions Frontage
(mm)
Inner Dimensions Depth
(mm)
Inner Dimensions Height
(mm)
Compatible Card Holder (Sold Separately) Trusco Code Mass
(g)
Amount Of Content

฿ 754.67

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 379 306 153 11.3 246 301 133 Type 28 with Both Sides Long 342-4901 780 1 pc.

฿ 687.34

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 377 217 156 8.2 160 280 132 - 342-4910 682 1 pc.

Basic Specifications

  • Color
    Green
  • Product Type
    Nesting Tray
  • Material (Main Body)
    Polypropylene
  • Features 1
    It is a nesting type that increases storage efficiency.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Nesting type improves storage efficiency.
· Can easily be nested or stacked using the handles.

Part Number
SKBU-A-GR
SKBU-BH-GR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter Depth (mm) Outer Diameter Frontage (mm) Outer Diameter Height (mm) Capacity (L) Inner Dimensions Frontage
(mm)
Inner Dimensions Depth
(mm)
Inner Dimensions Height
(mm)
Compatible Card Holder (Sold Separately) Trusco Code Mass
(g)
Amount Of Content

฿ 754.67

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 379 306 153 11.3 246 301 133 Type 28 with Both Sides Long 342-4901 780 1 pc.

฿ 687.34

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 377 217 156 8.2 160 280 132 - 342-4910 682 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1