(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
B-3-GY |
B-3S-GY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter Depth (mm) | Outer Diameter Frontage (mm) | Outer Diameter Height (mm) | Capacity (L) | Inner Dimensions Frontage (mm) |
Inner Dimensions Depth (mm) |
Inner Dimensions Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,678.82 |
NESTING CONTAINERS | 1 Piece(s) | 12 Day(s) | 530 | 285 | 217 | 13 | 217 | 388 | 175 | 500-5272 | 1100 | 1 pc. | ||
฿ 1,005.92 |
NESTING CONTAINERS | 1 Piece(s) | 10 Day(s) | 351 | 220 | 145 | 4 | 165 | 243 | 115 | 500-5248 | 500 | 1 pc. |
[Features]
· Can be used while stacked. When empty, the handles can be collapsed, enabling them to stacked neatly.
Part Number |
---|
B-3-GY |
B-3S-GY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter Depth (mm) | Outer Diameter Frontage (mm) | Outer Diameter Height (mm) | Capacity (L) | Inner Dimensions Frontage (mm) |
Inner Dimensions Depth (mm) |
Inner Dimensions Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,678.82 |
NESTING CONTAINERS | 1 Piece(s) | 12 Day(s) | 530 | 285 | 217 | 13 | 217 | 388 | 175 | 500-5272 | 1100 | 1 pc. | ||
฿ 1,005.92 |
NESTING CONTAINERS | 1 Piece(s) | 10 Day(s) | 351 | 220 | 145 | 4 | 165 | 243 | 115 | 500-5248 | 500 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?