(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Type B Container (Blue/Red/Yellow)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 238.34 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B-1-B
B-1-R
B-1-Y
B-2-B
B-2-R
B-2-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter Depth (mm) Outer Diameter Frontage (mm) Outer Diameter Height (mm) Capacity (L) Color OP (Color No) Inner Dimensions Frontage
(mm)
Inner Dimensions Depth
(mm)
Inner Dimensions Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 322.36

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 197 130 90 1.8 Blue B 107 144 80 500-4691 200 1 pc.

฿ 290.61

NESTING CONTAINERS 10 Piece(s) 7 Day(s) 197 130 90 1.8 Red R 107 144 80 500-4713 200 1 pc.

฿ 290.61

NESTING CONTAINERS 10 Piece(s) 5 Day(s) 197 130 90 1.8 Yellow Y 107 144 80 500-4705 200 1 pc.

฿ 238.34

NESTING CONTAINERS 1 Piece(s) 1 Day(s) 278 188 138 6 Blue B 158 205 133 500-4721 300 1 pc.

฿ 489.94

NESTING CONTAINERS 5 Piece(s) 5 Day(s) 278 188 138 6 Red R 158 205 133 500-4748 300 1 pc.

฿ 489.94

NESTING CONTAINERS 1 Piece(s) 16 Day(s) 278 188 138 6 Yellow Y 158 205 133 500-4730 300 1 pc.

Basic Specifications

  • Product Type
    Nesting Tray
  • Material (Main Body)
    Polypropylene
  • Features 1
    Useful for centralized management of tools and various parts.
  • Features 2
    Containers can be used by stacking one on top of another.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Useful for consolidated management of tools and various parts.
· Containers can also be used while stacked.

Part Number
B-1-B
B-1-R
B-1-Y
B-2-B
B-2-R
B-2-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter Depth (mm) Outer Diameter Frontage (mm) Outer Diameter Height (mm) Capacity (L) Color OP (Color No) Inner Dimensions Frontage
(mm)
Inner Dimensions Depth
(mm)
Inner Dimensions Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 322.36

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 197 130 90 1.8 Blue B 107 144 80 500-4691 200 1 pc.

฿ 290.61

NESTING CONTAINERS 10 Piece(s) 7 Day(s) 197 130 90 1.8 Red R 107 144 80 500-4713 200 1 pc.

฿ 290.61

NESTING CONTAINERS 10 Piece(s) 5 Day(s) 197 130 90 1.8 Yellow Y 107 144 80 500-4705 200 1 pc.

฿ 238.34

NESTING CONTAINERS 1 Piece(s) 1 Day(s) 278 188 138 6 Blue B 158 205 133 500-4721 300 1 pc.

฿ 489.94

NESTING CONTAINERS 5 Piece(s) 5 Day(s) 278 188 138 6 Red R 158 205 133 500-4748 300 1 pc.

฿ 489.94

NESTING CONTAINERS 1 Piece(s) 16 Day(s) 278 188 138 6 Yellow Y 158 205 133 500-4730 300 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1