(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Container for Japanese Confections

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 1,387.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
P-60-C
P-90-C
P-120-C
PL-87-C
PL-147-C
PM-76-C
PM-146-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage (mm) Major Diameter Height (mm) Capacity (L) Major Diameter Depth (mm) Usable Inner Dimensions Frontage
(mm)
Usable Inner Dimensions Depth
(mm)
Usable Inner Dimensions Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,387.00

KITCHEN CONTAINERS 1 Piece(s) 1 Day(s) 573 75 11 388 531 346 50 309-0612 1290 1 pc.

฿ 1,467.00

KITCHEN CONTAINERS 1 Piece(s) 12 Day(s) 573 105 17 388 531 346 80 309-0621 1430 1 pc.

฿ 1,663.00

KITCHEN CONTAINERS 1 Piece(s) 1 Day(s) 575 134 22 389 531 346 109 309-0604 1220 1 pc.

฿ 1,995.00

KITCHEN CONTAINERS 1 Piece(s) 1 Day(s) 685 100 21 423 637 379 78 309-0655 1740 1 pc.

฿ 2,021.73

KITCHEN CONTAINERS 1 Piece(s) 5 Day(s) 685 160 36 423 637 378 138 309-0647 2090 1 pc.

฿ 2,137.00

KITCHEN CONTAINERS 1 Piece(s) 1 Day(s) 640 92 17 414 598 372 64 322-1661 1510 1 pc.

฿ 2,186.00

KITCHEN CONTAINERS 1 Piece(s) 12 Day(s) 640 162 32 416 598 372 134 309-0663 1980 1 pc.

Basic Specifications

  • Color
    Cream
  • Product Model
    Food Container
  • Material (Body)
    Polypropylene
  • Features
    Optimal for storage/transport of Japanese/Western pastries, bread, and processed food in general.
  • Amount Of Content
    1 pc.

Product Description

A food container ideal for storing and transporting food.
[Features]
· Stacking type.
·Banju container.
[Applications]
·Ideal for storing and transporting Japanese and Western sweets, bread, and processed foods in general.

Part Number
P-60-C
P-90-C
P-120-C
PL-87-C
PL-147-C
PM-76-C
PM-146-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage (mm) Major Diameter Height (mm) Capacity (L) Major Diameter Depth (mm) Usable Inner Dimensions Frontage
(mm)
Usable Inner Dimensions Depth
(mm)
Usable Inner Dimensions Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,387.00

KITCHEN CONTAINERS 1 Piece(s) 1 Day(s) 573 75 11 388 531 346 50 309-0612 1290 1 pc.

฿ 1,467.00

KITCHEN CONTAINERS 1 Piece(s) 12 Day(s) 573 105 17 388 531 346 80 309-0621 1430 1 pc.

฿ 1,663.00

KITCHEN CONTAINERS 1 Piece(s) 1 Day(s) 575 134 22 389 531 346 109 309-0604 1220 1 pc.

฿ 1,995.00

KITCHEN CONTAINERS 1 Piece(s) 1 Day(s) 685 100 21 423 637 379 78 309-0655 1740 1 pc.

฿ 2,021.73

KITCHEN CONTAINERS 1 Piece(s) 5 Day(s) 685 160 36 423 637 378 138 309-0647 2090 1 pc.

฿ 2,137.00

KITCHEN CONTAINERS 1 Piece(s) 1 Day(s) 640 92 17 414 598 372 64 322-1661 1510 1 pc.

฿ 2,186.00

KITCHEN CONTAINERS 1 Piece(s) 12 Day(s) 640 162 32 416 598 372 134 309-0663 1980 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Ideal for storage of Japanese and Western-style cakes and bread, processed food and transportation.

Specification

●Color:Cream

Materials

●Polypropylene(PP)