(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Banju Food Tray (Translucent) (SKBAN-A-TM)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SKBAN-A-TM
SKBAN-OGATA-A-TM
SKBAN-OGATA-B-TM
SKBAN-TOKUDAIA-TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage (mm) Major Diameter Height (mm) Capacity (L) Major Diameter Depth (mm) Usable Inner Dimensions Frontage
(mm)
Usable Inner Dimensions Depth
(mm)
Usable Inner Dimensions Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,020.96

KITCHEN CONTAINERS 1 Piece(s) 10 Day(s) 574 105 16.6 388 532 346 80 341-9827 1380 1 pc.

฿ 1,911.60

KITCHEN CONTAINERS 1 Piece(s) 12 Day(s) 643 160 32.7 417 599 373 133 341-9771 1970 1 pc.

฿ 1,716.57

KITCHEN CONTAINERS 1 Piece(s) 10 Day(s) 643 90 16.9 417 599 373 63 341-9762 1500 1 pc.

฿ 2,013.50

KITCHEN CONTAINERS 1 Piece(s) 12 Day(s) 684 160 36.2 423 640 379 138 341-9789 2050 1 pc.

Basic Specifications

  • Color
    Transparent
  • Product Model
    Food Container
  • Material (Body)
    Polypropylene
  • Features
    Since the main body and lid are both transparent, it is extremely attractive and well-suited for store displays.
  • Amount Of Content
    1 pc.

Product Description

A transparent banju that makes it easy to check the contents.
[Features]
·Since the main body is transparent, the food container looks good and is ideal for store display.
·It has a simple shape and is easy to clean.
·Manufacturing country: Japan.
·Materials: Polypropylene (PP).
* This product includes only the main body. Lid is sold separately and should be purchased separately.
[Applications]
·Ideal for storing, delivering, and displaying food (especially Japanese and Western sweets).

Part Number
SKBAN-A-TM
SKBAN-OGATA-A-TM
SKBAN-OGATA-B-TM
SKBAN-TOKUDAIA-TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage (mm) Major Diameter Height (mm) Capacity (L) Major Diameter Depth (mm) Usable Inner Dimensions Frontage
(mm)
Usable Inner Dimensions Depth
(mm)
Usable Inner Dimensions Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,020.96

KITCHEN CONTAINERS 1 Piece(s) 10 Day(s) 574 105 16.6 388 532 346 80 341-9827 1380 1 pc.

฿ 1,911.60

KITCHEN CONTAINERS 1 Piece(s) 12 Day(s) 643 160 32.7 417 599 373 133 341-9771 1970 1 pc.

฿ 1,716.57

KITCHEN CONTAINERS 1 Piece(s) 10 Day(s) 643 90 16.9 417 599 373 63 341-9762 1500 1 pc.

฿ 2,013.50

KITCHEN CONTAINERS 1 Piece(s) 12 Day(s) 684 160 36.2 423 640 379 138 341-9789 2050 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1