(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Return Cushion

Return Cushion

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 302.71 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRC-20L-GN
TRC-20L-GY
TRC-20L-Y
TRC-50L-GN
TRC-50L-GY
TRC-50L-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Applicable Container Internal Dimensions (width)
(mm)
Applicable Container Internal Dimensions (depth)
(mm)
Vertical
(mm)
Horizontal
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 308.13

OPTION FOR FOLDABLE CONTAINER 1 Piece(s) 1 Day(s) Green 231 333 281 383 384-1448 60 1 pc.

฿ 302.71

OPTION FOR FOLDABLE CONTAINER 1 Piece(s) 12 Day(s) Gray 231 333 281 383 423-9547 60 1 pc.

฿ 308.13

OPTION FOR FOLDABLE CONTAINER 1 Piece(s) 12 Day(s) Yellow 231 333 281 383 384-1456 60 1 pc.

฿ 414.19

OPTION FOR FOLDABLE CONTAINER 1 Piece(s) 12 Day(s) Green 336 493 386 543 384-1464 130 1 pc.

฿ 402.58

OPTION FOR FOLDABLE CONTAINER 1 Piece(s) 1 Day(s) Gray 336 493 386 543 423-9555 130 1 pc.

฿ 414.19

OPTION FOR FOLDABLE CONTAINER 1 Piece(s) 1 Day(s) Yellow 336 493 386 543 384-1472 130 1 pc.

Basic Specifications

  • Product Type
    Folding container
  • Other
    Option
  • Thickness(mm)
    30
  • Features
    A cushion to protect the goods inside of containers. Can be packed with one touch and is environmentally friendly as it can be used repeatedly. Ideal as a cushioning material for returnable packaging or as an original container.
  • Material
    Urethane Foam + Polyethylene Foam
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A cushion to protect the goods inside containers.
· Can be packed with one touch and is environmentally friendly as it can be used repeatedly.
· Ideal as a cushioning material for returnable packaging such as Oricon containers.

Part Number
TRC-20L-GN
TRC-20L-GY
TRC-20L-Y
TRC-50L-GN
TRC-50L-GY
TRC-50L-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Applicable Container Internal Dimensions (width)
(mm)
Applicable Container Internal Dimensions (depth)
(mm)
Vertical
(mm)
Horizontal
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 308.13

OPTION FOR FOLDABLE CONTAINER 1 Piece(s) 1 Day(s) Green 231 333 281 383 384-1448 60 1 pc.

฿ 302.71

OPTION FOR FOLDABLE CONTAINER 1 Piece(s) 12 Day(s) Gray 231 333 281 383 423-9547 60 1 pc.

฿ 308.13

OPTION FOR FOLDABLE CONTAINER 1 Piece(s) 12 Day(s) Yellow 231 333 281 383 384-1456 60 1 pc.

฿ 414.19

OPTION FOR FOLDABLE CONTAINER 1 Piece(s) 12 Day(s) Green 336 493 386 543 384-1464 130 1 pc.

฿ 402.58

OPTION FOR FOLDABLE CONTAINER 1 Piece(s) 1 Day(s) Gray 336 493 386 543 423-9555 130 1 pc.

฿ 414.19

OPTION FOR FOLDABLE CONTAINER 1 Piece(s) 1 Day(s) Yellow 336 493 386 543 384-1472 130 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a cushion to protect the goods inside the container. 
●It can be packed with one touch, and it is environmentally friendly as it can be used repeatedly.
●Can compliant a wide range of size, contents are difficult to fall even if turned upside down. 

Specification

●Thickness(mm):30

Materials

●Urethane Foam + Polyethylene Foam