(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TPO Type Collapsible Container (TPO-342-DB)

TPO Type Collapsible Container (TPO-342-DB)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPO-46F-DB
TPO-46F-TM
TPO-342-DB
TPO-342-TM
TPO-362-DB
TPO-362-TM
TPO-462-DB
TPO-462-TM
TPO-462.5-DB
TPO-462.5-TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Color Other Details Type Effective inside frontage x depth x height dimensions
(mm)
Folded Height
(mm)
Applicable Card Inserter (sold separately) Compatible Container Detailed colors Trusco Code Maximum Load
(kg)
Mass
(g)
Amount Of Content

฿ 993.80

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) - 679 512 24 Blue Option lid - - - TPO-462・462.5 (DB) Dark blue 287-1076 - 780 1 pc.

฿ 970.70

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) - 679 512 24 Transparency Option lid - - - TPO-462・462.5(TM) Semi-Transparent 287-1084 - 780 1 pc.

฿ 1,372.09

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 24 503 335 195 Blue - Main Body 462×290×171 60 TP Plate (Excluding TPO-46F) - Dark blue 287-0991 15 1700 1 pc.

฿ 1,372.09

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 24 503 335 195 Transparency - Main Body 462×290×171 60 TP Plate (Excluding TPO-46F) - Semi-Transparent 287-1009 15 1700 1 pc.

฿ 1,874.79

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 34 670 335 195 Blue - Main Body 630×295×171 60 TP Plate (Excluding TPO-46F) - Dark blue 287-1017 15 2150 1 pc.

฿ 1,874.79

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 34 670 335 195 Transparency - Main Body 630×295×171 60 TP Plate (Excluding TPO-46F) - Semi-Transparent 287-1025 15 2150 1 pc.

฿ 2,318.73

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 53 670 503 195 Blue - Main Body 630×463×171 60 TP Plate (Excluding TPO-46F) - Dark blue 287-1033 15 2700 1 pc.

฿ 2,295.64

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 53 670 503 195 Transparency - Main Body 630×463×171 60 TP Plate (Excluding TPO-46F) - Semi-Transparent 287-1041 15 2700 1 pc.

฿ 2,682.01

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 63 670 503 241 Blue - Main Body 625×457×216 106 TP Plate (Excluding TPO-46F) - Dark blue 287-1050 15 3090 1 pc.

฿ 2,682.01

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 63 670 503 241 Transparency - Main Body 625×457×216 106 TP Plate (Excluding TPO-46F) - Semi-Transparent 287-1068 15 3090 1 pc.

Basic Specifications

Product Description

Foldable container with maximum loading capacity of 15 kg that can be stacked together with TP standard containers.
[Features]
· Folding is possible with one-touch action that brings down the black bar.
· Efficient loading and storage, effective usage of storage space.
· It is available in dark blue and translucent for sorting.
· Made of polypropylene.
· Made in Japan.
[Applications]
· Can be used as a distribution/storage container for industrial/food/miscellaneous goods.

Part Number
TPO-46F-DB
TPO-46F-TM
TPO-342-DB
TPO-342-TM
TPO-362-DB
TPO-362-TM
TPO-462-DB
TPO-462-TM
TPO-462.5-DB
TPO-462.5-TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Color Other Details Type Effective inside frontage x depth x height dimensions
(mm)
Folded Height
(mm)
Applicable Card Inserter (sold separately) Compatible Container Detailed colors Trusco Code Maximum Load
(kg)
Mass
(g)
Amount Of Content

฿ 993.80

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) - 679 512 24 Blue Option lid - - - TPO-462・462.5 (DB) Dark blue 287-1076 - 780 1 pc.

฿ 970.70

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) - 679 512 24 Transparency Option lid - - - TPO-462・462.5(TM) Semi-Transparent 287-1084 - 780 1 pc.

฿ 1,372.09

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 24 503 335 195 Blue - Main Body 462×290×171 60 TP Plate (Excluding TPO-46F) - Dark blue 287-0991 15 1700 1 pc.

฿ 1,372.09

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 24 503 335 195 Transparency - Main Body 462×290×171 60 TP Plate (Excluding TPO-46F) - Semi-Transparent 287-1009 15 1700 1 pc.

฿ 1,874.79

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 34 670 335 195 Blue - Main Body 630×295×171 60 TP Plate (Excluding TPO-46F) - Dark blue 287-1017 15 2150 1 pc.

฿ 1,874.79

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 34 670 335 195 Transparency - Main Body 630×295×171 60 TP Plate (Excluding TPO-46F) - Semi-Transparent 287-1025 15 2150 1 pc.

฿ 2,318.73

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 53 670 503 195 Blue - Main Body 630×463×171 60 TP Plate (Excluding TPO-46F) - Dark blue 287-1033 15 2700 1 pc.

฿ 2,295.64

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 53 670 503 195 Transparency - Main Body 630×463×171 60 TP Plate (Excluding TPO-46F) - Semi-Transparent 287-1041 15 2700 1 pc.

฿ 2,682.01

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 63 670 503 241 Blue - Main Body 625×457×216 106 TP Plate (Excluding TPO-46F) - Dark blue 287-1050 15 3090 1 pc.

฿ 2,682.01

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 63 670 503 241 Transparency - Main Body 625×457×216 106 TP Plate (Excluding TPO-46F) - Semi-Transparent 287-1068 15 3090 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1