(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Foldable Container (with Lid) (TR-F75B-DB)

Foldable Container (with Lid) (TR-F75B-DB)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TR-F75B-DB
TR-F75B-TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed colors Trusco Code Amount Of Content

฿ 1,767.00

FOLDABLE CONTAINERS 1 Piece(s) Same day Blue Dark blue 344-9556 1 pc.

฿ 1,767.00

FOLDABLE CONTAINERS 1 Piece(s) Same day Transparency Transparency 329-1235 1 pc.

Basic Specifications

  • Capacity(L)
    75
  • External Shape Width(mm)
    650
  • External Shape Depth(mm)
    440
  • External Height(mm)
    341
  • Product Type
    Folding container
  • Effective inside frontage x depth x height dimensions(mm)
    600×405×310
  • Folded Height(mm)
    90
  • Features
    Because it comes with a lid, stored products do not get dusty and it is perfect as a reusable shipping carton. Made with all plastic and can be recycled without the need for disassembly and separation. Reduces down to approximately 1/4 size when stored, saving space. Has an anti-static finish (surface resistance value: 1,016 Ω) for less dust.
  • Material
    Polypropylene (PP)
  • Maximum Load(kg)
    20
  • Mass(g)
    4320
  • Amount Of Content
    1 pc.

Product Description

Foldable container with reinforced bottom and lid, as well as a maximum loading capacity of 20 kg and strength 30% higher.
[Features]
· Dust is unlikely to build up on products when they are stored with the lid on.
· Entirely made of plastic and can be recycled without disassembling or sorting.
· Stores in about 1/4 the space, and can be stacked even during assembly or when folded, so there is no need to worry about cargo collapse.
· Dust-resistant antistatic finish (surface resistance value: 10 [^16] Ω).
· Inner flat shape that is gentle to the product, with a bottom reinforced specification to prevent deflection.
[Applications]
· Optimal for storage of documents, clothes, and tools as well as for use as a returnable box.

Part Number
TR-F75B-DB
TR-F75B-TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed colors Trusco Code Amount Of Content

฿ 1,767.00

FOLDABLE CONTAINERS 1 Piece(s) Same day Blue Dark blue 344-9556 1 pc.

฿ 1,767.00

FOLDABLE CONTAINERS 1 Piece(s) Same day Transparency Transparency 329-1235 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is with a lid, it is difficult for dust to stick to the stored commodity, and it is also optimum as a returnable box.
●It is all plastic made, there is no need for disassembly/sorting, and can be recycled.
●When storing it is approx. 1/4 of spac

Specification

●Capacity(L):75
●Outer Dimension(mm) W x D x H:650 x 440 x 341
●Effective Inner Dimension(mm) W x D x H:600 x 405 x 310
●Folding Height(mm):90
●SPQ(piece):3
●Max Load Capacity: 20kg

Materials

●Polypropylene(PP)