(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Foldable Container (75 L Type)

Foldable Container (75 L Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,470.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TR-75B-DB
TR-75B-TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed colors Trusco Code Amount Of Content

฿ 1,470.00

FOLDABLE CONTAINERS 1 Piece(s) Same day Blue Dark blue 344-9548 1 pc.

฿ 1,470.00

FOLDABLE CONTAINERS 1 Piece(s) Same day White Transparency 329-1227 1 pc.

Basic Specifications

  • Capacity(L)
    75
  • External Shape Width(mm)
    650
  • External Shape Depth(mm)
    440
  • External Height(mm)
    329
  • Product Type
    Folding container
  • Effective inside frontage x depth x height dimensions(mm)
    600×405×310
  • Folded Height(mm)
    78
  • Features
    It is entirely made of plastic and can be recycled without disassembling or sorting. The size is about 1/4 in storage, saving space. Dust-resistant antistatic finish (surface resistance value: 1,016 Ω) is provided.
  • Material
    Polypropylene (PP)
  • Maximum Load(kg)
    20
  • Mass(g)
    3590
  • Amount Of Content
    1 pc.

Product Description

A fold away container with a lid to ensure dust does not easily settle on the stored products.
[Features]
· Entirely made of plastic and can be recycled without disassembling or sorting.
· Stores in about 1/4 the space, and can be stacked even during assembly or when folded, so there is no need to worry about cargo collapse.
· Dust-resistant antistatic finish (surface resistance value: 10 [^16] Ω).
· It is transparent on the side and contents can be distinguished easily.
· Inner flat shape that is gentle to the product, with a bottom reinforced specification to prevent deflection.
· iron cores or screws are not used so there is no risk of rust.
[Applications]
· As a returnable box for product transport, storage of documents and clothes, as well as for use as a tool box.

Part Number
TR-75B-DB
TR-75B-TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed colors Trusco Code Amount Of Content

฿ 1,470.00

FOLDABLE CONTAINERS 1 Piece(s) Same day Blue Dark blue 344-9548 1 pc.

฿ 1,470.00

FOLDABLE CONTAINERS 1 Piece(s) Same day White Transparency 329-1227 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is all plastic made, there is no need for disassembly/sorting, and can be recycled.
●When storing it is approx. 1/4 of space-saving.
●Anti-static processing(surface resistivity: 1016Ω) is carried out.

Specification

●Capacity(L):75
●Outer Dimension(mm) W x D x H:650 x 440 x 329
●Effective Inner Dimension(mm) W x D x H:600 x 405 x 310
●Folding Height(mm):78
●SPQ(piece):4
●Max Load Capacity: 20kg

Materials

●Polypropylene(PP)