(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

α Folding Container (20 L Type)

α Folding Container (20 L Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 206.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TR-S20-DB
TR-S20-TM
TR-S201F-DB
TR-S201F-TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Height
(mm)
Color Other Details Type Effective inside frontage x depth x height dimensions
(mm)
Folded Height
(mm)
Applicable Card Inserter (sold separately) Compatible Container Detailed colors Trusco Code Features Specifications Maximum Load
(kg)
Grain Machining Mass
(g)
Amount Of Content

฿ 369.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 20.2 272 Blue - - 335×231×252 76 Double short sides, 21 inch - Dark blue 512-6088 Since parts are all made of polypropylene, these can be recycled without breaking them down. When folded it takes about 1/3 the space as when assembled. - 15 4 parts 1100 1 pc.

฿ 369.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 20.2 272 White - - 335×231×252 76 Double short sides, 21 inch - Transparency 512-6096 Since parts are all made of polypropylene, these can be recycled without breaking them down. When folded it takes about 1/3 the space as when assembled. - 15 4 parts 1100 1 pc.

฿ 206.00

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) - 25 Blue Option "α Foldable Container" (20 L Type) Lid - - - TR-S20 (DB) Dark blue 512-6100 With backlash preventing protrusions, it can be stacked even with the lid on. With 2 joints - 2 parts 206 1 pc.

฿ 206.00

FOLDABLE CONTAINERS 1 Piece(s) Same day - 25 White Option "α Foldable Container" (20 L Type) Lid - - - TR-S20 (TM) Transparency 512-6118 With backlash preventing protrusions, it can be stacked even with the lid on. With 2 joints - 2 parts 206 1 pc.

Basic Specifications

  • External Shape Width(mm)
    366
  • External Shape Depth(mm)
    262
  • Product Type
    Folding container
  • Material
    Polypropylene (PP) 100%
  • Amount Of Content
    1 pc.

Product Description

Polypropylene container.
[Features]
· Can be recycled without disassembly.
· When folded it takes about 1/3 the space as when assembled.
· Excellent cleaning performance.
[Applications]
· For the distribution and storage of foods, industrial parts and miscellaneous items.
· A substitute container for cardboard packaging.

Part Number
TR-S20-DB
TR-S20-TM
TR-S201F-DB
TR-S201F-TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Height
(mm)
Color Other Details Type Effective inside frontage x depth x height dimensions
(mm)
Folded Height
(mm)
Applicable Card Inserter (sold separately) Compatible Container Detailed colors Trusco Code Features Specifications Maximum Load
(kg)
Grain Machining Mass
(g)
Amount Of Content

฿ 369.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 20.2 272 Blue - - 335×231×252 76 Double short sides, 21 inch - Dark blue 512-6088 Since parts are all made of polypropylene, these can be recycled without breaking them down. When folded it takes about 1/3 the space as when assembled. - 15 4 parts 1100 1 pc.

฿ 369.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 20.2 272 White - - 335×231×252 76 Double short sides, 21 inch - Transparency 512-6096 Since parts are all made of polypropylene, these can be recycled without breaking them down. When folded it takes about 1/3 the space as when assembled. - 15 4 parts 1100 1 pc.

฿ 206.00

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) - 25 Blue Option "α Foldable Container" (20 L Type) Lid - - - TR-S20 (DB) Dark blue 512-6100 With backlash preventing protrusions, it can be stacked even with the lid on. With 2 joints - 2 parts 206 1 pc.

฿ 206.00

FOLDABLE CONTAINERS 1 Piece(s) Same day - 25 White Option "α Foldable Container" (20 L Type) Lid - - - TR-S20 (TM) Transparency 512-6118 With backlash preventing protrusions, it can be stacked even with the lid on. With 2 joints - 2 parts 206 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since all parts are made of polypropylene, recycling is possible without disassembling.
●When folded It is approx. 1/3 of the space at the time of assembly.

Specification

●Max Load Capacity: 15kg
●Surface Texturing: 4 Places

Materials

●Polypropylene(PP) 100%