(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Foldable Container SUKERUKON (TR-SC20-B)

Foldable Container SUKERUKON (TR-SC20-B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TR-SC20-B
TR-SC20-BK
TR-SC20-OR
TR-SC20-R
TR-SC20-TM
TSK-C30B-TM
TSK-C40B-TM
TSK-C50B-B
TSK-C50B-BK
TSK-C50B-OR
TSK-C50B-R
TSK-C50B-TM
TSK-O30B-TM
TSK-O40B-TM
TSK-O50B-B
TSK-O50B-BK
TSK-O50B-OR
TSK-O50B-R
TSK-O50B-TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Color Details Type Effective inside frontage x depth x height dimensions
(mm)
Folded Height
(mm)
Applicable Card Inserter (sold separately) Detailed colors Trusco Code Specifications Maximum Load
(kg)
Mass
(g)
Amount Of Content

฿ 522.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 19.7 366 262 284 Blue 20 L Type (With Lid) 335×231×254 88 Double short sides, 21 inch Transparent Blue 374-6224 - 15 1350 1 pc.

฿ 522.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 19.7 366 262 284 Black 20 L Type (With Lid) 335×231×254 88 Double short sides, 21 inch Transparent, black 374-6232 - 15 1350 1 pc.

฿ 522.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 19.7 366 262 284 Orange 20 L Type (With Lid) 335×231×254 88 Double short sides, 21 inch Transparent, orange 374-6241 - 15 1350 1 pc.

฿ 522.00

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 19.7 366 262 284 Red 20 L Type (With Lid) 335×231×254 88 Double short sides, 21 inch Transparent, red 374-6259 - 15 1350 1 pc.

฿ 522.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 19.7 366 262 284 Transparency 20 L Type (With Lid) 335×231×254 88 Double short sides, 21 inch Transparency 374-6267 - 15 1350 1 pc.

฿ 574.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 34.1 530 366 232 Transparency Thin Type (with Slide Lock Lever) 493×335×207 67 - Transparency 344-9408 With slide lock lids 8 1920 1 pc.

฿ 616.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 42.5 530 366 283 Transparency Thin Type (with Slide Lock Lever) 493×335×258 67 - Transparency 344-9416 With slide lock lids 8 2100 1 pc.

฿ 670.00

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 51.3 530 366 336 Blue Thin Type (with Slide Lock Lever) 493×335×311 71 - Transparent Blue 344-9424 With slide lock lids 8 2280 1 pc.

฿ 670.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 51.3 530 366 336 Black Thin Type (with Slide Lock Lever) 493×335×311 71 - Transparent, black 344-9432 With slide lock lids 8 2280 1 pc.

฿ 670.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 51.3 530 366 336 Orange Thin Type (with Slide Lock Lever) 493×335×311 71 - Transparent, orange 344-9441 With slide lock lids 8 2280 1 pc.

฿ 670.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 51.3 530 366 336 Red Thin Type (with Slide Lock Lever) 493×335×311 71 - Transparent, red 344-9459 With slide lock lids 8 2280 1 pc.

฿ 569.00

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 51.3 530 366 336 Transparency Thin Type (with Slide Lock Lever) 493×335×311 71 - Transparency 344-9467 With slide lock lids 8 2280 1 pc.

฿ 432.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 35.5 530 366 221 Transparency Thin Type (no lid) 493×335×207 56 - Transparency 344-9475 - 8 1510 1 pc.

฿ 470.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 43.9 530 366 272 Transparency Thin Type (no lid) 493×335×258 56 - Transparency 344-9483 - 8 1690 1 pc.

฿ 541.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 52.7 530 366 325 Blue Thin Type (no lid) 493×335×311 60 - Transparent Blue 344-9491 - 8 1860 1 pc.

฿ 541.00

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 52.7 530 366 325 Black Thin Type (no lid) 493×335×311 60 - Transparent, black 344-9505 - 8 1860 1 pc.

฿ 541.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 52.7 530 366 325 Orange Thin Type (no lid) 493×335×311 60 - Transparent, orange 344-9513 - 8 1860 1 pc.

฿ 541.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 52.7 530 366 325 Red Thin Type (no lid) 493×335×311 60 - Transparent, red 344-9521 - 8 1860 1 pc.

฿ 541.00

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 52.7 530 366 325 Transparency Thin Type (no lid) 493×335×311 60 - Transparency 344-9530 - 8 1860 1 pc.

Basic Specifications

  • Product Type
    Folding container
  • Features
    Designed to have the maximum height when folded. It is up to 35% lower than the conventional type, which results in great reduction of transport freight and storage space. Whether assembled or folded, it can be stacked without risk of toppling.
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

A foldable container designed to have the maximum height when folded.
[Features]
· Up to 35% lower than the conventional type, which results in great reduction of transport freight and storage space.
· Can be stacked during assembly or when folded, so there is no need to worry about cargo collapse.
[Applications]
· As it is transparent, the contents of the container can be easily distinguished, making it ideal for storage and management.
· For the distribution and storage of foods, industrial parts and miscellaneous items.
· A substitute container for cardboard packaging.

Part Number
TR-SC20-B
TR-SC20-BK
TR-SC20-OR
TR-SC20-R
TR-SC20-TM
TSK-C30B-TM
TSK-C40B-TM
TSK-C50B-B
TSK-C50B-BK
TSK-C50B-OR
TSK-C50B-R
TSK-C50B-TM
TSK-O30B-TM
TSK-O40B-TM
TSK-O50B-B
TSK-O50B-BK
TSK-O50B-OR
TSK-O50B-R
TSK-O50B-TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Color Details Type Effective inside frontage x depth x height dimensions
(mm)
Folded Height
(mm)
Applicable Card Inserter (sold separately) Detailed colors Trusco Code Specifications Maximum Load
(kg)
Mass
(g)
Amount Of Content

฿ 522.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 19.7 366 262 284 Blue 20 L Type (With Lid) 335×231×254 88 Double short sides, 21 inch Transparent Blue 374-6224 - 15 1350 1 pc.

฿ 522.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 19.7 366 262 284 Black 20 L Type (With Lid) 335×231×254 88 Double short sides, 21 inch Transparent, black 374-6232 - 15 1350 1 pc.

฿ 522.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 19.7 366 262 284 Orange 20 L Type (With Lid) 335×231×254 88 Double short sides, 21 inch Transparent, orange 374-6241 - 15 1350 1 pc.

฿ 522.00

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 19.7 366 262 284 Red 20 L Type (With Lid) 335×231×254 88 Double short sides, 21 inch Transparent, red 374-6259 - 15 1350 1 pc.

฿ 522.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 19.7 366 262 284 Transparency 20 L Type (With Lid) 335×231×254 88 Double short sides, 21 inch Transparency 374-6267 - 15 1350 1 pc.

฿ 574.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 34.1 530 366 232 Transparency Thin Type (with Slide Lock Lever) 493×335×207 67 - Transparency 344-9408 With slide lock lids 8 1920 1 pc.

฿ 616.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 42.5 530 366 283 Transparency Thin Type (with Slide Lock Lever) 493×335×258 67 - Transparency 344-9416 With slide lock lids 8 2100 1 pc.

฿ 670.00

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 51.3 530 366 336 Blue Thin Type (with Slide Lock Lever) 493×335×311 71 - Transparent Blue 344-9424 With slide lock lids 8 2280 1 pc.

฿ 670.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 51.3 530 366 336 Black Thin Type (with Slide Lock Lever) 493×335×311 71 - Transparent, black 344-9432 With slide lock lids 8 2280 1 pc.

฿ 670.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 51.3 530 366 336 Orange Thin Type (with Slide Lock Lever) 493×335×311 71 - Transparent, orange 344-9441 With slide lock lids 8 2280 1 pc.

฿ 670.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 51.3 530 366 336 Red Thin Type (with Slide Lock Lever) 493×335×311 71 - Transparent, red 344-9459 With slide lock lids 8 2280 1 pc.

฿ 569.00

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 51.3 530 366 336 Transparency Thin Type (with Slide Lock Lever) 493×335×311 71 - Transparency 344-9467 With slide lock lids 8 2280 1 pc.

฿ 432.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 35.5 530 366 221 Transparency Thin Type (no lid) 493×335×207 56 - Transparency 344-9475 - 8 1510 1 pc.

฿ 470.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 43.9 530 366 272 Transparency Thin Type (no lid) 493×335×258 56 - Transparency 344-9483 - 8 1690 1 pc.

฿ 541.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 52.7 530 366 325 Blue Thin Type (no lid) 493×335×311 60 - Transparent Blue 344-9491 - 8 1860 1 pc.

฿ 541.00

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 52.7 530 366 325 Black Thin Type (no lid) 493×335×311 60 - Transparent, black 344-9505 - 8 1860 1 pc.

฿ 541.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 52.7 530 366 325 Orange Thin Type (no lid) 493×335×311 60 - Transparent, orange 344-9513 - 8 1860 1 pc.

฿ 541.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 52.7 530 366 325 Red Thin Type (no lid) 493×335×311 60 - Transparent, red 344-9521 - 8 1860 1 pc.

฿ 541.00

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 52.7 530 366 325 Transparency Thin Type (no lid) 493×335×311 60 - Transparency 344-9530 - 8 1860 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1