(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Foldable Container SUKERUKON (20 L Type / without Lid) (TR-S20B-B)

Foldable Container SUKERUKON (20 L Type / without Lid) (TR-S20B-B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TR-S20B-B
TR-S20BK-BK
TR-S20OR-OR
TR-S20R-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed colors Trusco Code Amount Of Content

฿ 351.00

FOLDABLE CONTAINERS 1 Piece(s) Same day Blue Transparent Blue 363-8766 1 pc.

฿ 351.00

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) Black Transparent, black 363-8774 1 pc.

฿ 351.00

FOLDABLE CONTAINERS 1 Piece(s) Same day Orange Transparent, orange 363-8782 1 pc.

฿ 351.00

FOLDABLE CONTAINERS 1 Piece(s) Same day Red Transparent, red 363-8791 1 pc.

Basic Specifications

  • Capacity(L)
    20.2
  • External Shape Width(mm)
    366
  • External Shape Depth(mm)
    262
  • External Height(mm)
    272
  • Product Type
    Folding container
  • Effective inside frontage x depth x height dimensions(mm)
    335×231×252
  • Folded Height(mm)
    76
  • Applicable Card Inserter (sold separately)
    Double short sides, 21 inch
  • Material
    Polypropylene (PP)
  • Maximum Load(kg)
    15
  • Mass(g)
    1100
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Because the inside can be seen, the contents of the container are easily distinguishable so it is ideal for storage and management.
· Designed to have the lowest possible height when folded. It is up to 35% lower than the conventional type, which results in great reduction of transport freight and storage space.
· Can be stacked during assembly or when folded, so there is no need to worry about cargo collapse.
[Applications]
· For the distribution and storage of foods, industrial parts and miscellaneous items.
· A substitute container for cardboard packaging.

Part Number
TR-S20B-B
TR-S20BK-BK
TR-S20OR-OR
TR-S20R-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed colors Trusco Code Amount Of Content

฿ 351.00

FOLDABLE CONTAINERS 1 Piece(s) Same day Blue Transparent Blue 363-8766 1 pc.

฿ 351.00

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) Black Transparent, black 363-8774 1 pc.

฿ 351.00

FOLDABLE CONTAINERS 1 Piece(s) Same day Orange Transparent, orange 363-8782 1 pc.

฿ 351.00

FOLDABLE CONTAINERS 1 Piece(s) Same day Red Transparent, red 363-8791 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Capacity(L):20.2
●Outer Dimension(mm) W x D x H:366 x 262 x 272
●Effective Inner Dimension(mm) W x D x H:335 x 231 x 252
●Folding Height(mm):76
●Applicable Card Holder(sold separately):Both Short Side 21 Type
●SPQ(piece):5
●Max Load Capacity: 15kg

Materials

●Polypropylene(PP)