(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Container (Body Lid Integrated)

Folding Container (Body Lid Integrated)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5LRFSB

  • Capacity(L)
    50
  • Major Diameter Frontage(mm)
    530
  • Major Diameter Depth(mm)
    366
  • Major Diameter Height(mm)
    334
  • Color
    Blue
  • Product Model
    Fold-up Container
  • Drawer Usable Inner Dimensions Frontage x Depth x Height(mm)
    492×333×303
  • Fold-up Height(mm)
    95
  • Compatible Card Holder (Sold Separately)
    OCK-110
  • Trusco code
    387-0570
  • Features
    Exceptional security with its triple lock. It can be recycled without the need for disassembly or segregation because of its all-plastic construction. It has a flat profile whose inner side is gentle to the merchandise. It does not use an iron core or screws, so there is no need to worry about rust. Even during assembly or when folding, there is no need to worry about cargo crumbling as they can be stacked.
  • Mass(g)
    2640
  • Material
    Polypropylene (PP)
  • Maximum Loading Capacity(kg)
    20
  • Amount Of Content
    1 pc.
Part Number
5LRFSB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,270.00

FOLDABLE CONTAINERS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Capacity(L)
    50
  • Major Diameter Frontage(mm)
    530
  • Major Diameter Depth(mm)
    366
  • Major Diameter Height(mm)
    334
  • Color
    Blue
  • Product Model
    Fold-up Container
  • Drawer Usable Inner Dimensions Frontage x Depth x Height(mm)
    492×333×303
  • Fold-up Height(mm)
    95
  • Compatible Card Holder (Sold Separately)
    OCK-110
  • Trusco code
    387-0570
  • Features
    Exceptional security with its triple lock. It can be recycled without the need for disassembly or segregation because of its all-plastic construction. It has a flat profile whose inner side is gentle to the merchandise. It does not use an iron core or screws, so there is no need to worry about rust. Even during assembly or when folding, there is no need to worry about cargo crumbling as they can be stacked.
  • Mass(g)
    2640
  • Material
    Polypropylene (PP)
  • Maximum Loading Capacity(kg)
    20
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A triple lock for excellent security.
· Made entirely of plastic, enabling recycling without the need to disassemble or sort.
· A product-friendly flat inside shape.
· Does not use iron cores or screws, so there is no worry of rust.
· Can be stacked whether assembled or folded, so there is no worry of collapse.
· Folding container (Oricon)

Specifications of 5LRFSB

  • Capacity(L)
    50
  • Major Diameter Frontage(mm)
    530
  • Major Diameter Depth(mm)
    366
  • Major Diameter Height(mm)
    334
  • Color
    Blue
  • Product Model
    Fold-up Container
  • Drawer Usable Inner Dimensions Frontage x Depth x Height(mm)
    492×333×303
  • Fold-up Height(mm)
    95
  • Compatible Card Holder (Sold Separately)
    OCK-110
  • Trusco code
    387-0570
  • Features
    Exceptional security with its triple lock. It can be recycled without the need for disassembly or segregation because of its all-plastic construction. It has a flat profile whose inner side is gentle to the merchandise. It does not use an iron core or screws, so there is no need to worry about rust. Even during assembly or when folding, there is no need to worry about cargo crumbling as they can be stacked.
  • Mass(g)
    2640
  • Material
    Polypropylene (PP)
  • Maximum Loading Capacity(kg)
    20
  • Amount Of Content
    1 pc.
Part Number
5LRFSB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,270.00

FOLDABLE CONTAINERS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1