(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Container TP Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 910.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SK-TPO342-GLL
SK-TPO343-GLL
SK-TPO360-F-GLL
SK-TPO362-GLL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Other Type Details Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
Fold-up Height
(mm)
Compatible Card Holder (Sold Separately) Compatibility Container Trusco Code Features Specifications Maximum Loading Capacity
(kg)
Mass
(kg)
Amount Of Content

฿ 1,518.56

FOLDABLE CONTAINERS 1 Piece(s) 14 Day(s) 25.4 503 335 195 - - 466×298×172 61 - - 423-5240 Fold-in type of TP series containers. Fits together. Improves efficiency of your logistics by quick folding, shortening work time. Reduces to 1 third of the height when folded. Integrated Card Stand 20 1.61 1 pc.

฿ 2,505.64

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 38.4 503 335 288 - - 465×299×264 93 - - 423-5258 Fold-in type of TP series containers. Fits together. Improves efficiency of your logistics by quick folding, shortening work time. Reduces to 1 third of the height when folded. Integrated Card Stand 20 2.15 1 pc.

฿ 910.00

FOLDABLE CONTAINERS 1 Piece(s) 40 Day(s) - 681 351 32 Option Lid for Folding Container "TP Model" - - - SK-TPO362-GLL 459-4231 - - - 0.676 1 pc.

฿ 2,058.26

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 34.6 670 335 195 - - 633×298×172 61 - - 423-5266 Fold-in type of TP series containers. Fits together. Improves efficiency of your logistics by quick folding, shortening work time. Reduces to 1 third of the height when folded. Integrated Card Stand 20 2.25 1 pc.

Basic Specifications

Product Description

A folding container that can be assembled or folded with a single action.
[Features]
· Single-action opening and closing.
· Mates with all TP standard containers.
· Stronger than Oricon.
· Thinner than Oricon when folded, increasing stacking efficiency when not in use. Height is approximately 1/3 when folded.
[Applications]
· Returnable containers for overseas use.
· Transport of industrial parts.

Part Number
SK-TPO342-GLL
SK-TPO343-GLL
SK-TPO360-F-GLL
SK-TPO362-GLL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Other Type Details Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
Fold-up Height
(mm)
Compatible Card Holder (Sold Separately) Compatibility Container Trusco Code Features Specifications Maximum Loading Capacity
(kg)
Mass
(kg)
Amount Of Content

฿ 1,518.56

FOLDABLE CONTAINERS 1 Piece(s) 14 Day(s) 25.4 503 335 195 - - 466×298×172 61 - - 423-5240 Fold-in type of TP series containers. Fits together. Improves efficiency of your logistics by quick folding, shortening work time. Reduces to 1 third of the height when folded. Integrated Card Stand 20 1.61 1 pc.

฿ 2,505.64

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 38.4 503 335 288 - - 465×299×264 93 - - 423-5258 Fold-in type of TP series containers. Fits together. Improves efficiency of your logistics by quick folding, shortening work time. Reduces to 1 third of the height when folded. Integrated Card Stand 20 2.15 1 pc.

฿ 910.00

FOLDABLE CONTAINERS 1 Piece(s) 40 Day(s) - 681 351 32 Option Lid for Folding Container "TP Model" - - - SK-TPO362-GLL 459-4231 - - - 0.676 1 pc.

฿ 2,058.26

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 34.6 670 335 195 - - 633×298×172 61 - - 423-5266 Fold-in type of TP series containers. Fits together. Improves efficiency of your logistics by quick folding, shortening work time. Reduces to 1 third of the height when folded. Integrated Card Stand 20 2.25 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1