(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Container Capacity (L) 32.5/40.5 (SKO-30A-BL)

Folding Container Capacity (L) 32.5/40.5 (SKO-30A-BL)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SKO-30A-BL
SKO-40A2-BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Major Diameter Height
(mm)
Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 2,239.73

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 32.5 206 490×331×193 4983049443020 342-5100 1.86 1 pc.

฿ 2,270.91

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 40.5 272 490×331×259 4983049444027 446-1428 2.08 1 pc.

Basic Specifications

  • Major Diameter Frontage(mm)
    530
  • Major Diameter Depth(mm)
    366
  • Product Model
    Fold-up Container
  • Fold-up Height(mm)
    80
  • Compatible Card Holder (Sold Separately)
    Both Short Sides 22 Type-A
  • Features
    A mesh type with excellent breathability.
  • Material
    Polypropylene (PP)
  • Maximum Loading Capacity(kg)
    20
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A mesh type for excellent breathability.
[Applications]
· A container for transporting parts.
· As a returnable container.

Part Number
SKO-30A-BL
SKO-40A2-BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Major Diameter Height
(mm)
Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 2,239.73

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 32.5 206 490×331×193 4983049443020 342-5100 1.86 1 pc.

฿ 2,270.91

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 40.5 272 490×331×259 4983049444027 446-1428 2.08 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1