(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Container Capacity (L) 20.7 – 51.6

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,408.25 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SKO-P20B(2)-BL
SKO-P31B-BL
SKO-P41B-BL
SKO-P51B-BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
Fold-up Height
(mm)
Compatible Card Holder (Sold Separately) Trusco Code Textured Finish Mass
(kg)
Amount Of Content

฿ 1,408.25

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 20.7 380 305 228 346×276×209 74 - 342-5126 12 parts 1.27 1 pc.

฿ 2,176.99

FOLDABLE CONTAINERS 1 Piece(s) 10 Day(s) 34.5 530 366 221 492×334×201 86 Double short sides, 21 inch 342-5134 8 parts 1.95 1 pc.

฿ 2,356.18

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 42.9 530 366 272 492×334×252 66 Double short sides, 21 inch 342-5142 8 parts 2.24 1 pc.

฿ 2,771.61

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 51.6 530 366 325 492×334×305 86 Double short sides, 21 inch 342-5151 8 parts 2.4 1 pc.

Basic Specifications

  • Color
    Blue
  • Product Model
    Fold-up Container
  • Features
    Made entirely of plastic, easy to recycle, and contents can be inspected with a metal detector. The container surface is textured to reduce label glue remaining.
  • Material
    Polypropylene (PP)
  • Maximum Loading Capacity(kg)
    20
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Since it is made entirely of plastic, it can easily be recycled and the contents inside can be checked with metal detectors.
· The surface of the container is embossed, reducing the amount of glue left behind by labels.
[Applications]
· A container for transporting parts.
· As a returnable container.

Part Number
SKO-P20B(2)-BL
SKO-P31B-BL
SKO-P41B-BL
SKO-P51B-BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
Fold-up Height
(mm)
Compatible Card Holder (Sold Separately) Trusco Code Textured Finish Mass
(kg)
Amount Of Content

฿ 1,408.25

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 20.7 380 305 228 346×276×209 74 - 342-5126 12 parts 1.27 1 pc.

฿ 2,176.99

FOLDABLE CONTAINERS 1 Piece(s) 10 Day(s) 34.5 530 366 221 492×334×201 86 Double short sides, 21 inch 342-5134 8 parts 1.95 1 pc.

฿ 2,356.18

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 42.9 530 366 272 492×334×252 66 Double short sides, 21 inch 342-5142 8 parts 2.24 1 pc.

฿ 2,771.61

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 51.6 530 366 325 492×334×305 86 Double short sides, 21 inch 342-5151 8 parts 2.4 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1