(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Container Petanko (Body Lid Integrated Type) (SKSO-C40B-BL)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SKSO-C30B-BL
SKSO-C40B-BL
SKSO-C41A-GRWH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Major Diameter Height
(mm)
Color Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 2,145.10

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 34.1 232 Blue 493×335×207 342-5291 1.92 1 pc.

฿ 2,335.23

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 42.5 283 Blue 493×335×258 342-5304 2.1 1 pc.

฿ 2,359.68

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 41.9 281 Green 493×335×254 342-5312 2.13 1 pc.

Basic Specifications

  • Major Diameter Frontage(mm)
    530
  • Major Diameter Depth(mm)
    366
  • Product Model
    Fold-up Container
  • Fold-up Height(mm)
    67
  • Compatible Card Holder (Sold Separately)
    Double short sides, 21 inch
  • Features
    Made entirely of plastic, easy to recycle, and contents can be inspected with a metal detector. Designed with a focus on the height when folded. It is up to 35% lower than conventional types, which results in a great reduction of transport freight and storage space.
  • Material
    Polypropylene (PP)
  • Maximum Loading Capacity(kg)
    15
  • Amount Of Content
    1 pc.

Product Description

A folding container that has been made up to 35% thinner and up to 24% lighter.
[Features]
· Made entirely of plastic for easy recycling.
· Contents can also be inspected with metal detectors.
· When folded, its height is up to 35% lower than that of conventional types, greatly reducing transport costs and storage space.
[Applications]
· Delivery of lightweight items. (As a guideline, 5 levels can be stacked with 15 kg of contents per level.)

Part Number
SKSO-C30B-BL
SKSO-C40B-BL
SKSO-C41A-GRWH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Major Diameter Height
(mm)
Color Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 2,145.10

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 34.1 232 Blue 493×335×207 342-5291 1.92 1 pc.

฿ 2,335.23

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 42.5 283 Blue 493×335×258 342-5304 2.1 1 pc.

฿ 2,359.68

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 41.9 281 Green 493×335×254 342-5312 2.13 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1