(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Container (Maximum Loading Weight 15 kg)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,555.60 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CB-76NRT-B
CB-76NRTL-B
CB-76NRTL-OPEN-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(kg)
Trusco Code Amount Of Content

฿ 3,555.60

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 3.28 412-9938 1 pc.

฿ 4,003.17

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 3.3 412-9946 1 pc.

฿ 3,741.03

FOLDABLE CONTAINERS 1 Piece(s) 14 Day(s) 2.9 412-9954 1 pc.

Basic Specifications

  • Capacity(L)
    75
  • External Shape Width(mm)
    650
  • External Shape Depth(mm)
    440
  • External Height(mm)
    327
  • Color
    Blue
  • Product Type
    Fold-up Container
  • Drawer Usable Inner Dimensions Frontage x Depth x Height(mm)
    600×405×305
  • Fold-up Height(mm)
    77
  • Features
    Convenient for picking as products can be taken in and out while being stacked and stored.
  • Material
    Polypropylene (PP)
  • Maximum Loading Capacity(kg)
    15
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Convenient for picking, as products can be put in or taken out while in a stacked storage state.

Part Number
CB-76NRT-B
CB-76NRTL-B
CB-76NRTL-OPEN-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(kg)
Trusco Code Amount Of Content

฿ 3,555.60

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 3.28 412-9938 1 pc.

฿ 4,003.17

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 3.3 412-9946 1 pc.

฿ 3,741.03

FOLDABLE CONTAINERS 1 Piece(s) 14 Day(s) 2.9 412-9954 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1