(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Recycling Container Lid (TRST-F-DB)

Recycling Container Lid (TRST-F-DB)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRST-9F-DB
TRST-F-DB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Compatible Container Trusco Code Mass
(g)
Amount Of Content

฿ 519.83

BOX TYPE CONTAINERS 2 Piece(s) 6 Day(s) 373 296 25 Exclusively for TRST9 299-7304 310 1 pc.

฿ 560.85

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 480 380 26 For TRST14· 20· 28· 40 299-7291 457 1 pc.

Basic Specifications

Product Description

A lid for a "recycling container".
[Features]
·Color: dark blue.
·Materials: Polypropylene (PP) (not recycled).
[Applications]
·A lid for a "recycling container".

Part Number
TRST-9F-DB
TRST-F-DB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Compatible Container Trusco Code Mass
(g)
Amount Of Content

฿ 519.83

BOX TYPE CONTAINERS 2 Piece(s) 6 Day(s) 373 296 25 Exclusively for TRST9 299-7304 310 1 pc.

฿ 560.85

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 480 380 26 For TRST14· 20· 28· 40 299-7291 457 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1