(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Recycling Container (TRST9-DB)

Recycling Container (TRST9-DB)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRST9-DB
TRST14-DB
TRST20-DB
TRST28-DB
TRST40-DB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Effective inside dimension: frontage
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 685.72

BOX TYPE CONTAINERS 1 Piece(s) Same day 372 295 125 9 305 230 109 299-7282 710 1 pc.

฿ 801.73

BOXTYPECONTAINERS 1 Piece(s) Same day 480 380 105 14 414 314 87 276-2561 950 1 pc.

฿ 1,069.85

BOX TYPE CONTAINERS 4 Piece(s) 6 Day(s) 480 380 153 20 414 314 138 276-2579 1210 1 pc.

฿ 1,101.59

BOX TYPE CONTAINERS 4 Piece(s) 6 Day(s) 480 380 203 28 414 314 187 276-2587 1410 1 pc.

฿ 1,551.50

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 480 368 305 40 414 312 290 276-2595 2050 1 pc.

Basic Specifications

Product Description

A box type container that can be repeatedly recycled.
[Features]
· Used containers are used as a recycled material for the intermediate layer (30% or more to 40% or less PP in the core layer).
· Three-layer molded structure wraps the surface (skin layer) with a new material.
· Dark blue in color.
[Applications]
· Can be used as a returnable box for parts and storage.

Part Number
TRST9-DB
TRST14-DB
TRST20-DB
TRST28-DB
TRST40-DB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Effective inside dimension: frontage
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 685.72

BOX TYPE CONTAINERS 1 Piece(s) Same day 372 295 125 9 305 230 109 299-7282 710 1 pc.

฿ 801.73

BOXTYPECONTAINERS 1 Piece(s) Same day 480 380 105 14 414 314 87 276-2561 950 1 pc.

฿ 1,069.85

BOX TYPE CONTAINERS 4 Piece(s) 6 Day(s) 480 380 153 20 414 314 138 276-2579 1210 1 pc.

฿ 1,101.59

BOX TYPE CONTAINERS 4 Piece(s) 6 Day(s) 480 380 203 28 414 314 187 276-2587 1410 1 pc.

฿ 1,551.50

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 480 368 305 40 414 312 290 276-2595 2050 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1