(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Container THC-A Type

Container THC-A Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • This product only includes the main body. Purchase the lid separately.
  • From :
    ฿ 121.70 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THC16A-TM
THC23A-TM
THC35A-TM
THC-01A-B
THC-01A-TM
THC-03A-B
THC-03A-TM
THC-07A-B
THC-07A-TM
THC-16A-B
THC-23A-B
THC-35A-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Color Effective inside dimension: frontage
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 575.74

BOXTYPECONTAINERS 1 Piece(s) Same day 508 352 120 16.2 Clear 442 298 115 390-7287 970 1 pc.

฿ 662.23

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 508 352 175 24 Clear 442 298 170 390-7295 1020 1 pc.

฿ 1,019.05

BOXTYPECONTAINERS 1 Piece(s) Same day 508 352 260 35.4 Clear 442 298 255 390-7317 1390 1 pc.

฿ 121.70

BOX TYPE CONTAINERS 1 Piece(s) Same day 170 112 80 0.9 Blue 131 83 76 374-7921 112 1 pc.

฿ 165.17

BOXTYPECONTAINERS 1 Piece(s) Same day 170 112 80 0.9 Clear 131 83 76 374-7832 112 1 pc.

฿ 198.37

BOX TYPE CONTAINERS 1 Piece(s) Same day 244 167 100 2.6 Blue 197 129 96 374-7930 245 1 pc.

฿ 198.37

BOXTYPECONTAINERS 1 Piece(s) Same day 244 167 100 2.6 Clear 197 129 96 374-7841 245 1 pc.

฿ 258.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 354 242 120 7.2 Blue 299 196 114 300-1415 510 1 pc.

฿ 320.79

BOXTYPECONTAINERS 1 Piece(s) Same day 354 242 120 7.2 Clear 299 196 114 374-7859 510 1 pc.

฿ 619.23

BOXTYPECONTAINERS 1 Piece(s) Same day 508 352 120 16.2 Blue 442 298 115 300-1431 970 1 pc.

฿ 629.94

BOXTYPECONTAINERS 6 Piece(s) Same day 508 352 175 24 Blue 442 298 170 300-1440 1020 1 pc.

฿ 1,019.05

BOXTYPECONTAINERS 1 Piece(s) Same day 508 352 260 35.4 Blue 442 298 255 374-7948 1390 1 pc.

Basic Specifications

Product Description

Containers can be stacked by type and can be used according to size.
[Features]
· Containers that can be stacked together according to the type.
· Enhanced product lineup of big and small sizes and can be stacked.
· Note: This product is only for the main body. Lid is sold separately.
[Applications]
· Can be arranged and stored according to the size of contents.

Part Number
THC16A-TM
THC23A-TM
THC35A-TM
THC-01A-B
THC-01A-TM
THC-03A-B
THC-03A-TM
THC-07A-B
THC-07A-TM
THC-16A-B
THC-23A-B
THC-35A-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Color Effective inside dimension: frontage
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 575.74

BOXTYPECONTAINERS 1 Piece(s) Same day 508 352 120 16.2 Clear 442 298 115 390-7287 970 1 pc.

฿ 662.23

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 508 352 175 24 Clear 442 298 170 390-7295 1020 1 pc.

฿ 1,019.05

BOXTYPECONTAINERS 1 Piece(s) Same day 508 352 260 35.4 Clear 442 298 255 390-7317 1390 1 pc.

฿ 121.70

BOX TYPE CONTAINERS 1 Piece(s) Same day 170 112 80 0.9 Blue 131 83 76 374-7921 112 1 pc.

฿ 165.17

BOXTYPECONTAINERS 1 Piece(s) Same day 170 112 80 0.9 Clear 131 83 76 374-7832 112 1 pc.

฿ 198.37

BOX TYPE CONTAINERS 1 Piece(s) Same day 244 167 100 2.6 Blue 197 129 96 374-7930 245 1 pc.

฿ 198.37

BOXTYPECONTAINERS 1 Piece(s) Same day 244 167 100 2.6 Clear 197 129 96 374-7841 245 1 pc.

฿ 258.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 354 242 120 7.2 Blue 299 196 114 300-1415 510 1 pc.

฿ 320.79

BOXTYPECONTAINERS 1 Piece(s) Same day 354 242 120 7.2 Clear 299 196 114 374-7859 510 1 pc.

฿ 619.23

BOXTYPECONTAINERS 1 Piece(s) Same day 508 352 120 16.2 Blue 442 298 115 300-1431 970 1 pc.

฿ 629.94

BOXTYPECONTAINERS 6 Piece(s) Same day 508 352 175 24 Blue 442 298 170 300-1440 1020 1 pc.

฿ 1,019.05

BOXTYPECONTAINERS 1 Piece(s) Same day 508 352 260 35.4 Blue 442 298 255 374-7948 1390 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1