(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Green Container Lid (DA-9F-GR)

Green Container Lid (DA-9F-GR)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DA-9F-GR
DA-28F-GR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Compatible Container Trusco Code Mass
(g)
Amount Of Content

฿ 241.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 375 289 19.0 DA-9-GR 287-4229 255 1 pc.

฿ 386.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 480 356 27.5 DA-28-GR 287-4237 600 1 pc.

Basic Specifications

Product Description

Lid for "Green Container".
[Features]
·Color: Green.
·Materials: Polypropylene (recycled PP 30% or more).
·Manufacturing country: Japan.
[Applications]
·Lid for "Green Container" (It cannot be stacked with the F series.)

Part Number
DA-9F-GR
DA-28F-GR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Compatible Container Trusco Code Mass
(g)
Amount Of Content

฿ 241.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 375 289 19.0 DA-9-GR 287-4229 255 1 pc.

฿ 386.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 480 356 27.5 DA-28-GR 287-4237 600 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Color:Green
●SPQ(sheet):60

Materials

●Polypropylene(recycled PP 30% or more)

Warning

●Stacking with F series is not possible.
●DA5GR, DA24GR does not have compatible lid.