(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Green Container (DA-5-GR)

Green Container (DA-5-GR)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DA-5-GR
DA-9-GR
DA-24-GR
DA-28-GR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Effective inside dimension: frontage
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 235.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 326 204 100 4 278 157 90 506-9785 370 1 pc.

฿ 322.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 366 280 136 9 307 233 121 506-9793 740 1 pc.

฿ 712.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 446 343 217.5 24 396 302 202 506-9866 1400 1 pc.

฿ 772.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 480 360 223 27 409 310 203 506-9874 1600 1 pc.

Basic Specifications

Product Description

[Features]
Containers made from recycled materials
Materials: Polypropylene (recycled PP 30% or more)
Capacity (ℓ): 4 to 27

Part Number
DA-5-GR
DA-9-GR
DA-24-GR
DA-28-GR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Effective inside dimension: frontage
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 235.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 326 204 100 4 278 157 90 506-9785 370 1 pc.

฿ 322.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 366 280 136 9 307 233 121 506-9793 740 1 pc.

฿ 712.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 446 343 217.5 24 396 302 202 506-9866 1400 1 pc.

฿ 772.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 480 360 223 27 409 310 203 506-9874 1600 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Color:Green

Materials

●Polypropylene(recycled PP 30% or more)

Warning

●Stacking with F series is not possible.
●DA5GR, DA24GR does not have compatible lid.