(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NS-Type Container Lid (NS-10F-B)

NS-Type Container Lid (NS-10F-B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NS-10F-B
NS-10F-NR
NS-10F-R
NS-10F-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Material (Main Body) Compatible Container Detailed colors Trusco Code Amount Of Content

฿ 154.00

BOX TYPE CONTAINERS 1 Piece(s) Same day Blue Polypropylene (PP) NS-10(B) Blue 509-3961 1 pc.

฿ 167.00

BOX TYPE CONTAINERS 1 Piece(s) Same day Clear Polypropylene (100% recycled PP) NS-10(NR) Natural (Transparent) 511-6520 1 pc.

฿ 154.00

BOX TYPE CONTAINERS 1 Piece(s) Same day Red Polypropylene (PP) NS-10(R) Red 509-3970 1 pc.

฿ 154.00

BOX TYPE CONTAINERS 1 Piece(s) Same day Yellow Polypropylene (PP) NS-10(Y) Yellow 509-3988 1 pc.

Basic Specifications

  • External Shape Width(mm)
    400
  • External Shape Depth(mm)
    273
  • External Height(mm)
    21
  • Product Type
    Box type container
  • Other
    Option
  • Mass(g)
    300
  • Amount Of Content
    1 pc.

Product Description

NS-type container lid.
[Features]
· A lid for NS type container only.
[Applications]
· Dedicated for NS-type containers.

Part Number
NS-10F-B
NS-10F-NR
NS-10F-R
NS-10F-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Material (Main Body) Compatible Container Detailed colors Trusco Code Amount Of Content

฿ 154.00

BOX TYPE CONTAINERS 1 Piece(s) Same day Blue Polypropylene (PP) NS-10(B) Blue 509-3961 1 pc.

฿ 167.00

BOX TYPE CONTAINERS 1 Piece(s) Same day Clear Polypropylene (100% recycled PP) NS-10(NR) Natural (Transparent) 511-6520 1 pc.

฿ 154.00

BOX TYPE CONTAINERS 1 Piece(s) Same day Red Polypropylene (PP) NS-10(R) Red 509-3970 1 pc.

฿ 154.00

BOX TYPE CONTAINERS 1 Piece(s) Same day Yellow Polypropylene (PP) NS-10(Y) Yellow 509-3988 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Outer Dimension(mm) W x D x H:400 x 273 x 21
●Compatible Container:NS-10
●SPQ(sheet):20