(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rattan Box (RTB-1-DBR)

Rattan Box (RTB-1-DBR)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RTB-1-BK
RTB-1-DBR
RTB-1-LBR
RTB-1-NR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed colors Trusco Code Amount Of Content

฿ 408.00

BOXES 1 Piece(s) 12 Day(s) Black Black 416-3451 1 pc.

฿ 408.00

BOXES 1 Piece(s) 12 Day(s) Brown Dark brown 416-3460 1 pc.

฿ 408.00

BOXES 1 Piece(s) 1 Day(s) Brown Light brown 416-3478 1 pc.

฿ 408.00

BOXES 1 Piece(s) 12 Day(s) Cream Natural (Cream) 416-3486 1 pc.

Basic Specifications

  • External Shape Width(mm)
    375
  • External Shape Depth(mm)
    270
  • External Height(mm)
    245
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Effective inside dimension: frontage(mm)
    354
  • Effective inside dimension: depth(mm)
    249
  • Effective inside dimension: height(mm)
    232
  • Features
    A design that is reminiscent of a rattan wicker basket. Ideal for storing small items in workplaces, offices etc. Can store A4 files. When not in use, three boxes can be accommodated in the space of two boxes, helping reduce storage space.
  • Mass(g)
    1000
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A design that is reminiscent of a rattan wicker basket. Ideal for storing small items in workplaces and offices etc.
· Can store A4 files.
· When not in use, three boxes can be accommodated in the space of two boxes, helping reduce storage space.

Part Number
RTB-1-BK
RTB-1-DBR
RTB-1-LBR
RTB-1-NR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed colors Trusco Code Amount Of Content

฿ 408.00

BOXES 1 Piece(s) 12 Day(s) Black Black 416-3451 1 pc.

฿ 408.00

BOXES 1 Piece(s) 12 Day(s) Brown Dark brown 416-3460 1 pc.

฿ 408.00

BOXES 1 Piece(s) 1 Day(s) Brown Light brown 416-3478 1 pc.

฿ 408.00

BOXES 1 Piece(s) 12 Day(s) Cream Natural (Cream) 416-3486 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With design reminiscent of a rattan basket, perfect for small items storage in offices and offices.
●A4 file storage is possible.
●It fits perfectly in a general color box(shelf inner dimension: approx. 390 x 275 x 275mm).

Specification

●Outer Dimension(mm) W x D x H:375 x 270 x 245
●Effective Inner Dimension(mm) W x D x H:354 x 249 x 232
●SPQ(piece):1

Materials

●Polypropylene(PP)